svenska
中文 (繁體)
中文 (繁體)
2422830000 - SAIE-M8B-3-F13THR
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (PCB)
Powered by
CAD模型選擇
{weidmueller_qs/27/44/01/10/2422830000.prj},{NB=2422830000},{MANUID=2422830000},{AAF726=4},{AAF040=0.007},{AAD931=85369010},{AAO676=2422830000},{AAO663=4050118429923},{PREVIEW=../../../../_pool_/e2/fc/24228000009999.png},{MANUTYPEDESC=SAIE-M8B-3-F13THR},{DESCSHORT=Circular plug connector, installation (PCB connection system) M8, Number of poles: 3, Front mounting, M10},{DESCLONG=Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.},{GTIN=4050118429923},{MANUNAME=Weidmueller Group},{AAB396=nickel-plated},{AAC076=without},{AAC108=IP67},{AAC202=Gold},{AAS495=Front mounting},{AAS496=M10},{AAW083=M8},{BAA295=3},{BAC461=Brass},{URL=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAF726
rated current
[A]
AAS495
Mounting of the flush-type connector
ⁿ/ₐ
AAS496
Screw-in thread
ⁿ/ₐ
AAW083
Construction form of the plug connector
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2422830000
2422830000
SAIE-M8B-3-F13THR
圆形插头连接器,安装(印刷线路板联接系统), M8...
用于电流传输的圆形联接器。插拔式联接器直接焊接在印...
4050118429923
Weidmueller Group
nickel-plated
without
IP67
Gold
4
Front mounting
M10
M8
3
Brass
0.007
85369010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表