您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1719540000 - GWDR PG7-NP
Weidmüller
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Sealing ring (electric)
Powered by
CAD模型選擇
{weidmueller_qs/27/43/03/19/1719540000.prj},{NB=1719540000},{MANUID=1719540000},{AAF040=0.000},{BAA020=17},{AAD931=40169300},{AAO676=1719540000},{AAO663=4008190352806},{PREVIEW=../../../../_pool_/86/5b/17195900009999.png},{MANUTYPEDESC=GWDR PG7-NP},{DESCSHORT=Sealing ring (Cable gland) PG 7, Neoprene},{DESCLONG=Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.},{GTIN=4008190352806},{MANUNAME=Weidmueller Group},{AAI863=No},{AAI864=Yes},{BAB664=chloroprene-rubber (CR/Neoprene)},{BAF634=Miscellaneous},{URL=URL},{KEYWORD=Sealing ring},{AAO677=Weidmueller Group},{AAO742=Klippon<sup>®</sup>}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAI863
fitting for thread size (NPT)
ⁿ/ₐ
AAI864
fitting for thread size (PG)
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAF634
Material
ⁿ/ₐ
AAF040
Mass
[kg]
BAA020
height
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1719540000
1719540000
GWDR PG7-NP
密封圈(电缆接头), PG 7, 氯丁橡胶
在使用电缆接头和密封室的情况下,扁平垫圈用于增强保...
4008190352806
Weidmueller Group
No
Yes
chloroprene-rubber (CR/Ne...
Miscellaneous
0.000
17
40169300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
206.95./2061.95. - Pillar wiper
FIBRO
21.07.2023
Fittings Mod. 2651
Camozzi
11.06.2024
Sealing ring for clip-shell Big T-I-L - FLEXSTAR
BRUGG Pipes
01.07.2024
1719620000 - GWDR PG42-NP
Weidmüller
22.01.2024
23915 - Rotary shaft lip seals DIN 3760
norelem
26.06.2024
DIN 3760-A-WDR-32-50 - Radial Shaft Seals Design A, for Shaft Diameter 32 t...
MÄDLER
26.04.2024
CRO - sealing ring
Festo
23.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表