svenska
中文 (繁體)
中文 (繁體)
2730740000 - VPU AC II US 4 400/50
Weidmüller
Electric engineering, automation, process control engineering
Internal and external lightning protection
Lightning protection (other)
Lightning protection (other, not specified)
Powered by
CAD模型選擇
{weidmueller_qs/27/17/90/90/2730740000.prj},{NB=2730740000},{MANUID=2730740000},{AAG362=35},{AAG363=2.500},{AAI847=400},{AAJ018=35},{AAJ019=4},{AAF040=0.504},{AAD931=85363090},{AAO676=2730740000},{AAO663=4050118807363},{PREVIEW=../../../../_pool_/bb/cb/27307400009999.png},{MANUTYPEDESC=VPU AC II US 4 400/50},{DESCSHORT=Surge voltage arrester (power supply systems) Surge protection, Type II, Low voltage network: TN-S, TN-C-S, II, AC, 400 V},{DESCLONG=Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.},{GTIN=4050118807363},{MANUNAME=Weidmueller Group},{BAG640=built-in installation},{AAO263=Germany},{URL=URL},{KEYWORD=SPD}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAG362
max. conductor cross section solid (solid, stranded)
[mm²]
AAG363
min. conductor cross section solid (solid, stranded)
[mm²]
AAI847
nominal voltage (at AC)
[V]
AAJ018
max. rated cross section (flexible, fine strand)
[mm²]
AAJ019
min. rated cross section (flexible, fine strand)
[mm²]
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 2730740000
2730740000
VPU AC II US 4 400/50
浪涌电压保护器(电源系统), 过压保护, II级,...
用于能源工程和电力供应中的浪涌保护设备。设备应该紧...
4050118807363
Weidmueller Group
35
2.500
400
35
4
built-in installation
0.504
85363090
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2730750000 - VPU AC II US 4 R 400/50
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表