svenska
中文 (繁體)
中文 (繁體)
2722020000 - VG M32 EXE 19-25 CR7J G4
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Screwed cable gland (explosion-proof, electrical)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/02/2722020000.prj},{NB=2722020000},{MANUID=2722020000},{AAG623=42},{AAG624=42},{AAH508=25},{AAH509=19},{AAW301=-40},{AAW302=70},{ABC354=15},{BAB707=46.700},{AAF040=0.011},{AAD931=39269097},{AAO676=2722020000},{AAO663=4050118821253},{PREVIEW=../../../../_pool_/5d/2c/27220200009999.png},{MANUTYPEDESC=VG M32 EXE 19-25 CR7J G4},{DESCSHORT=Ex cable gland (plastic) VG Exe 7J (Ex plastic cable gland 7J Exe) straight, M 32, 15 mm, OD min. 19 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6},{DESCLONG=Plastic cable gland for sealing housings when inserting cables. With strain relief. Suitable for use in explosion risk zones.},{GTIN=4050118821253},{MANUNAME=Weidmueller Group},{AAC108=IP54}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAG624
wrench width 2
[mm]
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAH508
max. sealing range
[mm]
AAH509
min. sealing range
[mm]
AAK241
fire resistance (according to UL94)
ⁿ/ₐ
AAQ325
type of protection
ⁿ/ₐ
AAS484
Bend protection present
ⁿ/ₐ
AAS485
Counter nut present
ⁿ/ₐ
AAW254
Design
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
ABC354
thread length connection thread
[mm]
ABC356
material of the sealing insert
ⁿ/ₐ
ABC357
impact category
ⁿ/ₐ
ABC359
for armored cables
ⁿ/ₐ
ABC364
type of seal Ex
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAB707
overall height
[mm]
BAC255
Color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
Weidmueller 2722020000
2722020000
VG M32 EXE 19-25 CR7J G4
防爆电缆接头(塑料), VG Exe 7J (防爆...
用于在插入电缆时密封外壳的塑料电缆接头。带有减张力...
4050118821253
Weidmueller Group
IP54
42
42
No
25
19
HB
Ex tb
No
No
straight
-40
70
15
Chloroprene
7 Joule
No
Other
deep black
Polyamide (PA)
46.700
black
No
ATEX gas-ex-protection, C...
0.011
39269097
Germany
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表