您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2725850050 - IE-S1DS2VE0050T01T01-E
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Patch cord copper (data cable )
Powered by
CAD模型選擇
{weidmueller_qs/27/06/03/08/2725850050.prj},{NB=2725850050},{MANUID=2725850050},{BAI969=5},{AAF040=0.000},{AAD931=85444290},{AAO676=2725850050},{AAO663=4050118825336},{PREVIEW=../../../../_pool_/88/58/27258500509999.png},{MANUTYPEDESC=IE-S1DS2VE0050T01T01-E},{DESCSHORT=Single Pair Ethernet Cable (assembled) SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, Number of poles: 2, 5 m},{DESCLONG=Ready-for-connection Single Pair Ethernet data lines with copper wires.},{GTIN=4050118825336},{MANUNAME=Weidmueller Group},{AAG324=Yes},{AAK270=black},{AAK321=2x2},{AAK335=without},{AAK498=Plastic},{AAK499=Plastic},{AAL680=No},{AAM076=No},{BAB378=black},{BAB392=CE; CULUS; EAC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAG324
flame retardant version
ⁿ/ₐ
AAK270
color anti-kink sleeve
ⁿ/ₐ
AAK321
cable construction
ⁿ/ₐ
AAK335
type of anti-kink sleeve
ⁿ/ₐ
AAK498
material connector of connector housing connection 1
ⁿ/ₐ
AAK499
material connector of connector housing connection 2
ⁿ/ₐ
AAL680
halogen free (according to EN 50267-2-2)
ⁿ/ₐ
AAM076
suitable for cable guide chain
ⁿ/ₐ
BAB378
Color of coat
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD993
shielded
ⁿ/ₐ
BAD994
Without halogens as in EN 50267-2-3
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAI969
Length
[m]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2725850050
2725850050
IE-S1DS2VE0050T01T01-E
单对以太网电缆(预装配), SPE 插头 (IEC...
即用型智能单对以太网据联接线,铜导线。
4050118825336
Weidmueller Group
Yes
black
2x2
without
Plastic
Plastic
No
No
black
CE; CULUS; EAC
No
Yes
No
IP20
5
0.000
85444290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表