您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1058130000 - IE-BSS-V14M-LCD-MM-C
Weidmüller
Information, communication and media technology
Network technology (computer communication)
Network component (general application)
Fiber optic connector (general application)
Powered by
CAD模型選擇
{weidmueller_qs/19/17/01/22/1058130000.prj},{NB=1058130000},{MANUID=1058130000},{BAA020=42},{BAB577=33},{BAF016=22.200},{AAF040=0.025},{AAD931=85367000},{AAO676=1058130000},{AAO663=4032248799244},{PREVIEW=../../../../_pool_/89/6a/10581300009999.png},{MANUTYPEDESC=IE-BSS-V14M-LCD-MM-C},{DESCSHORT=FO connector, IP67, Connection 1: LC Duplex, Connection 2: LC Duplex, Multimode},{DESCLONG=Connectors for fibre-optic cables.},{GTIN=4032248799244},{MANUNAME=Weidmueller Group},{AAG610=LC-Duplex},{AAK291=multi mode},{BAG975=IP67},{URL=URL},{KEYWORD=Connector},{AAO677=Weidmueller Group},{AAO057=IE-BSS-V14M-LCD-MM-C},{AAW338=FO connector},{AAU734=FO connector, IP67, Connection 1: LC Duplex, Connection 2: LC Duplex, Multimode}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAG610
type of connector
ⁿ/ₐ
AAK291
suitable for type of fiber
ⁿ/ₐ
BAA020
height
[mm]
BAB577
depth
[mm]
BAF016
width
[mm]
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1058130000
1058130000
IE-BSS-V14M-LCD-MM-C
FO 连接器, IP67, 端口1: LC Dup...
用于光纤电缆的联接器。
4032248799244
Weidmueller Group
LC-Duplex
multi mode
42
33
22.200
IP67
0.025
85367000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1062590000 - IE-BSC-V14M-SCRJ-MM-C
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表