目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
Include-A-Shaft® Series 10 Mini - WC Branham - Gearbox
Branham, WC
Right Angle Gearboxes
INCLUDE-A-SHAFT®
Powered by
CAD模型選擇
{wcbranham/right_angle_gearboxes/include_a_shaft/include_as_series_10_mini.prj},{NB=4ICAS101:1LHA.625B.625},{PN=4ICAS101:1LHA.625B.625},{PRODUCT=4304-0175},{M=Standard Mounting},{R=1:1},{ROT=Left Hand},{NOSH=4-Way},{SD=.625},{PRA=4w}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
ROT
Rotation
ⁿ/ₐ
NOSH
No. of Shafts
ⁿ/ₐ
SD
Shaft Dia.
ⁿ/ₐ
2ICAS101:1RHA.625B.625
2ICAS101:1RHA.625B.625
4304-0170
Standard Mounting
1:1
Right Hand
2-Way
.625
2ICAS101:1LHA.625B.625
2ICAS101:1LHA.625B.625
4304-0171
Standard Mounting
1:1
Left Hand
2-Way
.625
3ICAS101:1RHA.625B.625
3ICAS101:1RHA.625B.625
4304-0172
Standard Mounting
1:1
Right Hand
3-Way
.625
3ICAS101:1LHA.625B.625
3ICAS101:1LHA.625B.625
4304-0173
Standard Mounting
1:1
Left Hand
3-Way
.625
4ICAS101:1RHA.625B.625
4ICAS101:1RHA.625B.625
4304-0174
Standard Mounting
1:1
Right Hand
4-Way
.625
4ICAS101:1LHA.625B.625
4ICAS101:1LHA.625B.625
4304-0175
Standard Mounting
1:1
Left Hand
4-Way
.625
2ICAS101:1RHA.500B.500
2ICAS101:1RHA.500B.500
4304-0176
Standard Mounting
1:1
Right Hand
2-Way
.500
2ICAS101:1LHA.500B.500
2ICAS101:1LHA.500B.500
4304-0177
Standard Mounting
1:1
Left Hand
2-Way
.500
3ICAS101:1RHA.500B.500
3ICAS101:1RHA.500B.500
4304-0178
Standard Mounting
1:1
Right Hand
3-Way
.500
3ICAS101:1LHA.500B.500
3ICAS101:1LHA.500B.500
4304-0179
Standard Mounting
1:1
Left Hand
3-Way
.500
4ICAS101:1RHA.500B.500
4ICAS101:1RHA.500B.500
4304-0180
Standard Mounting
1:1
Right Hand
4-Way
.500
4ICAS101:1LHA.500B.500
4ICAS101:1LHA.500B.500
4304-0181
Standard Mounting
1:1
Left Hand
4-Way
.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表