目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
BWG Series 4 - Single Shaft Right Angle Gearbox - WC Branham - Gearbox
Branham, WC
Right Angle Gearboxes
BWG Series 4™ WORM
Powered by
CAD模型選擇
{wcbranham/right_angle_gearboxes/bwg_series_4_worm/bwg4_hb_se.prj},{NB=BWG4HBSE/10:1A.625B1.00},{PN=BWG4HBSE/10:1A.625B1.00},{PRODUCT=4710-0010},{R=10:01},{SHAFTS=1 - Single End},{A=0.625},{B=1.000},{AKS=3/16 SQ.},{BKS=1/4 X 1/8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Product No.
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
SHAFTS
# of Shafts
ⁿ/ₐ
A
(A) Shaft/Bore Dia.
[Inch]
B
(B) Bore Dia.
[Inch]
AKS
A-Bore Key
ⁿ/ₐ
BKS
B-Bore Key
ⁿ/ₐ
BWG4HBSE/10:1A.625B.625
BWG4HBSE/10:1A.625B.625
4710-0006
10:01
1 - Single End
0.625
0.625
3/16 SQ.
3/16 X 3/32
BWG4HBSE/10:1A.625B.750
BWG4HBSE/10:1A.625B.750
4710-0008
10:01
1 - Single End
0.625
0.750
3/16 SQ.
3/16 X 3/32
BWG4HBSE/10:1A.625B1.00
BWG4HBSE/10:1A.625B1.00
4710-0010
10:01
1 - Single End
0.625
1.000
3/16 SQ.
1/4 X 1/8
BWG4HBSE/20:1A.625B.625
BWG4HBSE/20:1A.625B.625
4720-0006
20:01
1 - Single End
0.625
0.625
3/16 SQ.
3/16 X 3/32
BWG4HBSE/20:1A.625B.750
BWG4HBSE/20:1A.625B.750
4720-0008
20:01
1 - Single End
0.625
0.750
3/16 SQ.
3/16 X 3/32
BWG4HBSE/20:1A.625B1.00
BWG4HBSE/20:1A.625B1.00
4720-0010
20:01
1 - Single End
0.625
1.000
3/16 SQ.
1/4 X 1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表