目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 252
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Powered by
CAD模型選擇
252-102 to 252-110 - 2-CONDUCTOR FEMALE PCB CONNECTOR STRIP FOR INDIVIDUAL ...
04.04.2024
252-152 to 252-160 - 2-CONDUCTOR FEMALE PCB CONNECTOR STRIP FOR SOLDER PIN ...
04.04.2024
252-302 to 252-310 - 2-conductor modular PCB connector push-button 0.8 mm Ø...
14.07.2023
252-902 to 252-910 - THT male header, Pin spacing 3.5 mm
07.09.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.