目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
790-352/790-398 - Busbar carrier, for busbars Cu 10 mm x 3 mm, flexible, for DIN 35 rail
WAGO
PG 02 - Accessories
Series 790
Powered by
CAD模型選擇
{wago/pg02/serie790/0790-0352_0398_0999-0962.prj},{NB=790-352/790-398},{BESTNR=790-352/790-398},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=99.00},{BREITE=10.00},{TIEFE=100.00},{GEWICHT=66.770},{ECLASS71=27-40-06-07},{ECLASS81=27-40-06-07},{LINKDE=http://www.wago.com/de/p/790-352_790-398},{LINKEN=http://www.wago.com/global/p/790-352_790-398},{FILENAME=790-352_790-398}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
790-352/790-398
790-352/790-398
99.00
10.00
100.00
66.770
27-40-06-07
27-40-06-07
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表