Fig. 5596 Biogas - Fully protected slide gate valve
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/5596_biogas.prj},{NB=177905(400)},{ARTNR=177905},{LODLEVEL=400},{BES=Epoxy coating},{DN=125},{F=250},{L=200},{H=363.5},{AXB=160x225},{SP=19},{W=28},{PN=5/16},{PG=3},{AX=160},{NPK=811.481},{D1=150},{D2=100.000},{FL=94.200},{RR=92.838}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
F
Ø Diameter
[mm]
L
Length
[mm]
H
Height
[mm]
AXB
ØA / AxB
[mm]
SP
DIN-Nr.
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
PG
ⁿ/ₐ
NPK
412
ⁿ/ₐ
Fig. 5596 40 177900
177900
Epoxy coating
40
150
140
202.0
90
14
8
5/16
3
811.475
Fig. 5596 50 177901
177901
Epoxy coating
50
165
150
210.5
90
14
9
5/16
3
811.476
Fig. 5596 65 177902
177902
Epoxy coating
65
185
170
278.0
122x144
17
14
5/16
3
-
Fig. 5596 80 177903
177903
Epoxy coating
80
200
180
297.0
135x164
17
18
5/16
3
811.478
Fig. 5596 100 177904
177904
Epoxy coating
100
220
190
328.0
146x186
19
23
5/16
3
811.479
Fig. 5596 125 177905
177905
Epoxy coating
125
250
200
363.5
160x225
19
28
5/16
3
811.481
Fig. 5596 150 177906
177906
Epoxy coating
150
285
210
411.5
180x275
19
36
5/16
3
811.482
Fig. 5596 200 177907
177907
Epoxy coating
200
340
230
529.5
194x330
24
63
5/16
3
-
Fig. 5596 250 177908
177908
Epoxy coating
250
400
250
626.0
235x412
27
99
5/16
3
-
Fig. 5596 300 177909
177909
Epoxy coating
300
455
270
698.0
260x480
27
135
5/16
3
-
Fig. 5596 200 177917
177917
Epoxy coating
200
340
230
529.5
194x330
24
63
10
3
-
Fig. 5596 250 177918
177918
Epoxy coating
250
400
250
626.0
235x412
27
99
10
3
-
Fig. 5596 300 177919
177919
Epoxy coating
300
455
270
698.0
260x480
27
135
10
3
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表