17.2 - Guide posts (f6) with no hardened bottom
voestalpine
17. Guide posts – Trunnions
Powered by
CAD模型選擇
{voest/17_saeulen_und_gestelle/17_2_fs_mit_u_fuss.prj},{NB=VA_Fuehrung_31581},{IDENTNR=31581},{D1=100},{D2=100},{D3=50},{D32=50},{D4=72},{D4X=72},{L1=355},{L2=10},{L3=4},{L4=125},{R1=10},{R2=3.0},{GEWICHT=15.60},{CTN=84833080},{BMW1=},{FIBRO1=},{DIN=9833},{BMW2=B2 2920-2-2171215 ALT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
D1
Ø f6
[mm]
D2
Ø uncured r6
[mm]
D3
Ød3 ± 2 or M12 x 24 deep
ⁿ/ₐ
D4
+0.8
[mm]
L1
-1.6/0
[mm]
L2
+0.8
[mm]
L3
+0.8
[mm]
L4
+0.8
[mm]
R1
[mm]
R2
[mm]
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
63636
63636
80
80
-
-
250
10
4
100
8
3.0
9.60
84833080
63637
63637
80
80
-
-
280
10
4
100
8
3.0
10.70
84833080
63638
63638
80
80
-
-
315
10
4
100
8
3.0
12.00
84833080
63639
63639
80
80
-
-
355
10
4
100
8
3.0
13.60
84833080
63282
63282
100
100
-
-
380
10
4
125
10
3.0
16.71
84833080
31550
31550
100
100
M12
-
315
10
4
125
10
3.0
19.30
84833080
31580
31580
100
100
50
72
315
10
4
125
10
3.0
13.90
84833080
31551
31551
100
100
M12
-
355
10
4
125
10
3.0
21.70
84833080
31581
31581
100
100
50
72
355
10
4
125
10
3.0
15.60
84833080
31552
31552
100
100
M12
-
400
10
4
125
10
3.0
24.70
84833080
31582
31582
100
100
50
72
400
10
4
125
10
3.0
17.60
84833080
31553
31553
125
125
M12
-
355
12
5
140
12
4.0
34.00
84833080
31583
31583
125
125
65
90
355
12
5
140
12
4.0
23.80
84833080
31555
31555
125
125
M12
-
400
12
5
140
12
4.0
38.18
84833080
31586
31586
125
125
65
90
400
12
5
140
12
4.0
25.00
84833080
31554
31554
125
125
M12
-
450
12
5
140
12
4.0
38.60
84833080
31584
31584
125
125
65
90
450
12
5
140
12
4.0
30.10
84833080
31585
31585
160
160
95
132
450
12
5
180
18
4.0
45.60
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202.17. - Guide pillar with cage retainer
FIBRO
21.07.2023
17.1 - Spring ring
voestalpine
15.06.2023
17.1 - Guide posts (f6) with groove for spring ring
voestalpine
15.06.2023
3.1 - Bushings acc. DIN 9834 and clamps acc. DIN 9832
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表