17.1 - Guide posts (f6) with groove for safety plate
voestalpine
17. Guide posts – Trunnions
Powered by
CAD模型選擇
{voest/17_saeulen_und_gestelle/17_1_fs_mit_nut_f_splatte_asmtab.prj},{NB=VA_Fuehrung_31151},{IDENTNR=31151},{D1=63},{D2=63},{D3=MIN},{D4=MIN},{L1=224},{L2=10},{L3=4},{L4=80},{L5=12},{T=6.5},{R1=6},{R2=2.5},{R3=2},{IDENTNRSP=19016},{L12=60},{L32=34},{L22=10},{L42=30},{L7=5.5},{L6=43.0},{D22=14},{SD=63/80},{PPATH=17_1_fs_mit_nut_f_splatte_asmtpl.prj},{GEWICHT=5.30},{CTN=84833080},{DIN=},{VDI=},{BMW1=},{VW1=39D969/53},{FIBRO1=2022.17.063.224},{VW2=},{VER=1},{L7X=2},{VER1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
D1
Ø f6
[mm]
D2
Ø r6
[mm]
D3
Ø ±2
[mm]
D4
Ø +0.8
[mm]
L1
-1
[mm]
L2
+0.8
[mm]
L3
0/+0.8
[mm]
L4
-0.8
[mm]
L5
[mm]
T
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
IDENTNRSP
Code-No. Safety plate
ⁿ/ₐ
L12
[mm]
L32
[mm]
L22
[mm]
L42
[mm]
L7
[mm]
L6
[mm]
D22
[mm]
SD
Guide posts ØD1
[mm]
F
Chamfers of locking plate
[mm]
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
DIN
ⁿ/ₐ
VDI
ⁿ/ₐ
31113
31113
25
25
100
8
4
40
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
20.5
9
25/32
1x45°
0.38
84833080
9833
ähnl.3356
31114
31114
25
25
125
8
4
40
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
20.5
9
25/32
1x45°
0.46
84833080
31115
31115
25
25
140
8
4
40
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
20.5
9
25/32
1x45°
0.53
84833080
9833
ähnl.3356
31116
31116
25
25
160
8
4
40
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
20.5
9
25/32
1x45°
0.61
84833080
9833
ähnl.3356
31117
31117
25
25
180
8
4
40
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
20.5
9
25/32
1x45°
0.68
84833080
9833
ähnl.3356
31118
31118
32
32
125
8
4
45
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
24.0
9
25/32
1x45°
0.76
84833080
9833
ähnl.3356
31119
31119
32
32
140
8
4
45
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
24.0
9
25/32
1x45°
0.86
84833080
31120
31120
32
32
160
8
4
45
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
24.0
9
25/32
1x45°
0.99
84833080
31121
31121
32
32
180
8
4
45
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
24.0
9
25/32
1x45°
1.06
84833080
31122
31122
32
32
200
8
4
45
7
3.0
3
2.0
1
19014
40
20
5
20
2.0
24.0
9
25/32
1x45°
1.24
84833080
31125
31125
40
40
140
8
4
56
10
4.0
3
2.0
2
19015
48
25
8
24
3.0
29.5
11
40/50
2x45°
1.37
84833080
31126
31126
40
40
160
8
4
56
10
4.0
3
2.0
2
19015
48
25
8
24
3.0
29.5
11
40/50
2x45°
1.54
84833080
31127
31127
40
40
180
8
4
56
10
4.0
3
2.0
2
19015
48
25
8
24
3.0
29.5
11
40/50
2x45°
1.74
84833080
31128
31128
40
40
200
8
4
56
10
4.0
3
2.0
2
19015
48
25
8
24
3.0
29.5
11
40/50
2x45°
1.90
84833080
31129
31129
40
40
224
8
4
56
10
4.0
3
2.0
2
19015
48
25
8
24
3.0
29.5
11
40/50
2x45°
2.13
84833080
31130
31130
40
40
250
8
4
56
10
4.0
3
2.0
2
19015
48
25
8
24
3.0
29.5
11
40/50
2x45°
2.42
84833080
31131
31131
40
40
280
8
4
56
10
4.0
3
2.0
2
19015
48
25
8
24
3.0
29.5
11
40/50
2x45°
2.66
84833080
31136
31136
50
50
160
10
4
70
10
5.0
5
2.5
2
19015
48
25
8
24
4.0
33.5
11
40/50
2x45°
2.36
84833080
31137
31137
50
50
180
10
4
70
10
5.0
5
2.5
2
19015
48
25
8
24
4.0
33.5
11
40/50
2x45°
2.66
84833080
31138
31138
50
50
200
10
4
70
10
5.0
5
2.5
2
19015
48
25
8
24
4.0
33.5
11
40/50
2x45°
3.04
84833080
9833
ähnl.3356
31139
31139
50
50
224
10
4
70
10
5.0
5
2.5
2
19015
48
25
8
24
4.0
33.5
11
40/50
2x45°
3.40
84833080
31140
31140
50
50
250
10
4
70
10
5.0
5
2.5
2
19015
48
25
8
24
4.0
33.5
11
40/50
2x45°
3.70
84833080
31141
31141
50
50
280
10
4
70
10
5.0
5
2.5
2
19015
48
25
8
24
4.0
33.5
11
40/50
2x45°
4.20
84833080
31142
31142
50
50
315
10
4
70
10
5.0
5
2.5
2
19015
48
25
8
24
4.0
33.5
11
40/50
2x45°
4.70
84833080
31143
31143
50
50
355
10
4
70
10
5.0
5
2.5
2
19015
48
25
8
24
4.0
33.5
11
40/50
2x45°
5.30
84833080
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2022.17. - Guide pillar with groove, to VW
FIBRO
21.07.2023
2022.40.1. - Locating plate for guide pillar, to VW
FIBRO
21.07.2023
14.1 - Guide bars / WF 750/1A with lubricant (acc. to VDI 3387)
voestalpine
15.06.2023
17.1 - Guide posts (f6) without groove acc. to DIN 9833, style D
voestalpine
15.06.2023
3.1 - Bushings acc. DIN 9834 and clamps acc. DIN 9832
voestalpine
15.06.2023
17.1 - Safety plate
voestalpine
15.06.2023
13.2 - Cam bottom plates WF 750/1A with lubricant
voestalpine
15.06.2023
13.7 - Cam bottom plates (sim. VDI 3357) WF 750/1A with lubricant
voestalpine
15.06.2023
Single slider specification
Line Tech
10.08.2021
19.1 - Bolt guides
voestalpine
15.06.2023
17.4 - Guide posts with clamps
voestalpine
15.06.2023
17.7 - Guide posts without clamp
voestalpine
15.06.2023
17.1 - Guide posts (f6) with groove acc. FCA
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表