16.2 - Springloaded triggers
voestalpine
16. Spring ball plungers – Flange liffter – Spring bolt
Powered by
CAD模型選擇
{voest/16_druckstuecke/16_02.prj},{NB=VA_Druckstueck_19413 (5)},{IDENTNR=19413},{BZ=SP-10H},{BS=Groß},{D=M10},{L=30},{HUB=5},{D1=3.8},{FKMIN=10},{FKMAX=50},{NDR=10},{P=1.50},{HMAX=5.0},{SW=8.000},{GEWICHT=0.01},{CTN=84879090},{SANKYO1=SPH 10},{DAIMLER1=B80820100000001-0017313 ÄHNLICH},{BMW1=B2 4036-11-2168961},{VW1=39D549/10},{FORD2=WDX14-70-0701 ALT},{VDI=VDI 3004 ALT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
BZ
Type
ⁿ/ₐ
BS
Load
ⁿ/ₐ
D
Thread Ød DIN 13
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter Ø d1
[mm]
FKMIN
Spring tension min. [N]
ⁿ/ₐ
FKMAX
Spring tension max. [N]
ⁿ/ₐ
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
19415
19415
SP-3H
High
M3
10
1.0
0.5
3
0.01
84879090
19416
19416
SP-4H
High
M4
12
1.6
2
10
0.01
84879090
19410
19410
SP-5H
High
M5
20
2.0
4
20
0.01
84879090
19411
19411
SP-6H
High
M6
25
2.5
8
30
0.01
84879090
19412
19412
SP-8H
High
M8
25
3.1
8
30
0.01
84879090
19413
19413
SP-10H
High
M10
30
3.8
10
50
0.01
84879090
19414
19414
SP-12H
High
M12
30
5.5
10
50
0.01
84879090
19420
19420
SP-5LS
Low
M5
13
2.0
2
8
0.01
84879090
19421
19421
SP-5L
Low
M5
20
2.0
2
10
0.01
84879090
19422
19422
SP-6L
Low
M6
25
2.5
3
10
0.01
84879090
19423
19423
SP-8L
Low
M8
25
3.1
3
10
0.01
84879090
19424
19424
SP-10L
Low
M10
30
3.8
3
15
0.01
84879090
19425
19425
SP-12L
Low
M12
30
5.5
2
10
0.01
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
16.3 - Springloaded triggers (long stroke) with thread guard
voestalpine
15.06.2023
2.1 - Bushings without flange
voestalpine
14.06.2023
EH 22050. Spring Plungers - Spring Plungers with ball and slot
Halder
14.03.2024
SA - RTD Temperature Sensor
Anderson Negele America
22.05.2023
Spring plunger - Slot and ball
SDN Präzisionstechnik
28.07.2022
BSEA/BSEB/BSEC/BSED - Spring Plungers - Standard
SAMLO
28.02.2023
SC3325 to SC3350 - Magnum Models
ACE Shock Absorbers
07.02.2024
GN 313 - Spring bolts, Type D without knob, without lock nut, Plunger witho...
Elesa+Ganter
28.03.2024
GN 313 - Spring bolts, Type AK with knob, with lock nut, Plunger without in...
Ganter
12.04.2024
14.3 - Lockings
voestalpine
15.06.2023
2471.01./31. - Spring plunger, with spring loaded ball, with slot, standard...
FIBRO
21.07.2023
BG55 - Spring plunger - flat pin - s size selection type
HEFA
29.04.2024
BG54 - Spring plunger - stainless steel type - s size selection type
HEFA
29.04.2024
GN 611 - ELESA-Threaded bolt spring plungers long stroke
Elesa
13.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表