13.7 - Cam bottom plates (sim. VDI 3357) Steel hardened without lubricant
voestalpine
13. Cam bottom plates
Powered by
CAD模型選擇
{voest/13_prismenfuehrungen/13_07_stahl.prj},{NB=VA_Prismen_16008},{IDENTNR=16008},{B1=65},{B1X=32.5},{H1=18},{L1=300},{L2=275},{L3=195},{A1=150.000},{B2=250},{H=65},{H2=18},{H3=15},{H2X=47},{H3X=44},{H4=20},{H5=8},{H6=15},{H7=15},{H8=35},{R=7},{V=4.000},{D1=13.0},{D2=20},{D3=12},{D4=14},{GEWICHT=5.20},{WF=Stahl gehärtet},{STH=Stahl gehärtet},{TEIL=U},{L4=150},{ST=12},{ZS=3 x M12},{CTN=84833080},{BMW1=B2 2978-21-2168921},{VW1=39D952/13},{FORD1=WDX7-65-03065300female},{FORD2=},{OPEL=},{FIATFCA1=G_V_300065_F},{FIAT2=STQ.10015-G_V_300065_F},{FIAT3=STQ.10015-G_V_06150065_F ALT},{VOLVO1=},{FIBRO1=2963.85.065.035.0300},{FIBBRO2=},{SANKYO1=VPON-704},{SANKYO2=VPO-704},{GSB=G233-03-0650300},{VDI=VDI 3357-G-704},{BMW2=B2 2978-22-2168921}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
B1
Width b1 h6
[mm]
H1
Height h1 ± 0.2
[mm]
L1
Length L1 -0.2
[mm]
L2
Length L2 ± 0.2
[mm]
L3
Length L3 ±0.01
[mm]
L4
Length L4 ±0.2
[mm]
H
Height H +0.05
[mm]
H2
Thickness ±0.01
[mm]
H3
±0.2
[mm]
H4
Height h4
[mm]
R
Radius
[mm]
D1
H13
[mm]
D2
H13
[mm]
D3
H7
[mm]
ZS
Cheese head screw DIN EN ISO 4762
ⁿ/ₐ
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
16015
16015
65
18
150
125
45
-
65
18
15
20
7
13.0
20
12
2 x M12
3.00
84833080
16016
16016
65
18
200
175
95
-
65
18
15
20
7
13.0
20
12
2 x M12
3.50
84833080
16017
16017
65
18
250
225
145
125
65
18
15
20
7
13.0
20
12
3 x M12
3.20
84833080
16008
16008
65
18
300
275
195
150
65
18
15
20
7
13.0
20
12
3 x M12
5.20
84833080
16004
16004
125
28
150
125
45
-
85
28
24
15
10
17.5
26
16
2 x M16
6.30
84833080
16005
16005
125
28
200
175
95
-
85
28
24
15
10
17.5
26
16
2 x M16
8.62
84833080
16006
16006
125
28
250
225
145
125
85
28
24
15
10
17.5
26
16
3 x M16
10.62
84833080
16007
16007
125
28
300
275
195
150
85
28
24
15
10
17.5
26
16
3 x M16
12.82
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表