3.20 - Bushings and clamps
voestalpine
3. Bushings with flange
Powered by
CAD模型選擇
{voest/03_buechsen_mit_bund/03_20_asmtab.prj},{NB=VA_Buchse_18304+19782},{IDENTNR=18304+19782},{IDENTNRB=18304},{IDENTNRK=19782},{D=50},{L=72},{D1=63},{D2=75},{L1=14},{L2=8},{R=6},{K=19782},{BI=40-50},{B=25},{LL=40},{LL1=20},{H=14},{H1=8},{H2=9.0},{B1=16.0},{B2=7},{DD1=9.0},{DD2=15},{S=2xM8},{F=B},{L3=5.000},{R1=1.000},{PPATH=03_20_asmtpl.prj},{GEWICHT=0.60},{CTN=84833080},{OPEL=F30 328702 ALT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDENTNR
Bushing + Clamp Code-No.
ⁿ/ₐ
IDENTNRB
Bushing Code-No.
ⁿ/ₐ
IDENTNRK
Clamp Code-No.
ⁿ/ₐ
D
H7
[mm]
L
-0.5/-1
[mm]
D1
-0.25 / h6
[mm]
D2
[mm]
L1
-0.5
[mm]
L2
±0.05
[mm]
R
[mm]
K
Clamp Code-No.
ⁿ/ₐ
BI
Inner diameter
[mm]
B
[mm]
LL
-0.4
[mm]
LL1
[mm]
H
h11
[mm]
H1
-0.1
[mm]
H2
+0.4
[mm]
B1
[mm]
B2
[mm]
DD1
H13
[mm]
DD2
H13
[mm]
S
Screws
ⁿ/ₐ
F
Style
ⁿ/ₐ
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
18299+19780
18299+19780
18299
19780
23
40
32
40
6
3
5
19780
25
20
16
6
3
3.2
12.0
4
6.6
13
1xM6
A
0.10
84833080
18300+19780
18300+19780
18300
19780
25
40
32
40
6
3
5
19780
25
20
16
6
3
6.8
12.5
5
6.6
13
1xM6
A
0.10
84833080
18301+19781
18301+19781
18301
19781
32
50
40
50
10
5
5
19781
32
20
20
10
5
6.8
12.5
5
6.6
13
1xM6
B
0.20
84833080
18302+19782
18302+19782
18302
19782
40
63
50
63
13
8
6
19782
40-50
25
40
20
14
8
9.0
16.0
7
9.0
15
2xM8
B
0.40
84833080
18303+19782
18303+19782
18303
19782
42
63
50
63
13
8
6
19782
40-50
25
40
20
14
8
9.0
16.0
7
9.0
15
2xM8
B
0.40
84833080
18304+19782
18304+19782
18304
19782
50
72
63
75
14
8
6
19782
40-50
25
40
20
14
8
9.0
16.0
7
9.0
15
2xM8
B
0.60
84833080
18305+19782
18305+19782
18305
19782
52
72
63
75
14
8
6
19782
40-50
25
40
20
14
8
9.0
16.0
7
9.0
15
2xM8
B
0.60
84833080
18306+19783
18306+19783
18306
19783
63
80
80
95
17
10
8
19783
63-80
32
50
25
16
10
11.0
20.5
9
11.5
18
2xM10
B
0.60
84833080
18307+19783
18307+19783
18307
19783
65
80
80
95
16
10
8
19783
63-80
32
50
25
16
10
11.0
20.5
9
11.5
18
2xM10
B
1.00
84833080
18308+19783
18308+19783
18308
19783
80
100
100
120
20
10
8
19783
63-80
32
50
25
16
10
11.0
20.5
9
11.5
18
2xM10
B
1.00
84833080
18309+19783
18309+19783
18309
19783
82
100
100
120
20
10
8
19783
63-80
32
50
25
16
10
11.0
20.5
9
11.5
18
2xM10
B
1.94
84833080
18310+19794
18310+19794
18310
19794
100
125
125
150
25
16
10
19794
100-125
40
60
30
25
16
13.0
27.0
14
13.5
20
2xM12
B
2.00
84833080
18311+19794
18311+19794
18311
19794
125
160
160
190
30
16
13
19794
100-125
40
60
30
25
16
13.0
27.0
14
13.5
20
2xM12
B
8.80
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.1 - Bushings without flange
voestalpine
14.06.2023
3.14 - Bushings
voestalpine
15.06.2023
3.1 - Bushings acc. DIN 9834 and clamps acc. DIN 9832
voestalpine
15.06.2023
3.3 - Bushings (with clamp milling) and clamps
voestalpine
15.06.2023
17.7 - Guide posts without clamp
voestalpine
15.06.2023
MAE-ZST-M1-M6-C45-BR-ECO - Gear Racks Made from Steel C45, Module 1 to 6, E...
MÄDLER
10.04.2024
14.1 - Guide bars / WF 750/1A with lubricant (acc. to VDI 3387)
voestalpine
15.06.2023
3.19 - Bushings
voestalpine
15.06.2023
03 - Clamp
voestalpine
15.06.2023
3.8 - Bushings
voestalpine
15.06.2023
3.5 - Bushings
voestalpine
15.06.2023
244.17. - Shoulder screw
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表