目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
SKFL - FLANGE MOUNTING
Vesta
Pneumatic actuators
Compact cylinders - UNITOP
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/compact_unitop/accessories/skfl.prj},{NB=SKFL/32},{CODE=SKFL/32},{BORE=32},{A3=50},{B5=80},{H=44.5},{I=32},{I7=65},{I8=32},{I8X=32},{P3=4.0},{S2=10},{T6=7.0},{T7=14},{D4X=6},{D5X=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
BORE
Bore
[mm]
A3
[mm]
B5
[mm]
H
[mm]
I
[mm]
I7
[mm]
I8
ⁿ/ₐ
P3
[mm]
S2
[mm]
T6
[mm]
T7
[mm]
SKFL/16
SKFL/16
16
29
55
38.0
18
43
-
5.5
10
5.5
10
SKFL/20
SKFL/20
20
36
70
38.0
22
55
-
5.5
10
6.5
12
SKFL/25
SKFL/25
25
40
76
39.5
26
60
-
4.5
10
6.5
12
SKFL/32
SKFL/32
32
50
80
44.5
32
65
32
4.0
10
7.0
14
SKFL/40
SKFL/40
40
60
102
45.5
42
82
36
3.5
10
9.0
14
SKFL/50
SKFL/50
50
68
110
45.5
50
90
45
4.5
12
9.0
18
SKFL/63
SKFL/63
63
87
130
50.0
62
110
50
7.5
15
9.0
18
SKFL/80
SKFL/80
80
107
160
56.0
82
135
63
7.0
15
12.0
23
SKFL/100
SKFL/100
100
128
190
66.5
103
163
75
5.0
15
14.0
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表