Series L
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Die springs
Metric springs to JIS B5012
Powered by
CAD模型選擇
{veith/federn/special_springs/molle_per_stampi/molle_metriche_jis_b5012/l.prj},{NB=L18-035(0)},{CODICE=L18-035},{DH=18},{DD=12},{LO=35},{RG=28.44},{SX=0},{S1=5.6},{F1=158.9},{S2=8.4},{F2=238.3},{SN=11.2},{FN=317.7},{MAT=Cr-Si},{D=2.8},{DE=17.91},{D1=2.800},{RG1=28.440},{FN1=317.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
PX
Use % of SN
[%]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
MAT
Material
ⁿ/ₐ
D
Cross wire section
[mm]
DE
Approx. spring outside diameter
[mm]
L3-010
L3-010
3
2
10
2.94
0.000
0.000
10.000
1.6
4.4
2.4
6.7
3.2
8.8
Cr-Si
0.4
2.98
L3-015
L3-015
3
2
15
1.96
0.000
0.000
15.000
2.4
4.4
3.6
6.7
4.8
8.8
Cr-Si
0.4
2.98
L3-020
L3-020
3
2
20
0.98
0.000
0.000
20.000
3.2
4.4
4.8
6.7
6.4
8.8
Cr-Si
0.4
2.98
L3-025
L3-025
3
2
25
0.98
0.000
0.000
25.000
4
4.4
6
6.7
8
8.8
Cr-Si
0.4
2.98
L4-010
L4-010
4
2.6
10
4.9
0.000
0.000
10.000
1.6
7.9
2.4
11.8
3.2
8.8
Cr-Si
0.6
3.98
L4-015
L4-015
4
2.6
15
2.94
0.000
0.000
15.000
2.4
7.9
3.6
11.8
4.8
8.8
Cr-Si
0.6
3.98
L4-020
L4-020
4
2.6
20
2.94
0.000
0.000
20.000
3.2
7.9
4.8
11.8
6.4
8.8
Cr-Si
0.6
3.98
L4-025
L4-025
4
2.6
25
1.96
0.000
0.000
25.000
4
7.9
6
11.8
8
8.8
Cr-Si
0.6
3.98
L4-030
L4-030
4
2.6
30
1.96
0.000
0.000
30.000
4.8
7.9
7.2
11.8
9.6
8.8
Cr-Si
0.6
3.98
L6-015
L6-015
6
4
15
7.85
0.000
0.000
15.000
2.4
17.7
3.6
26.5
4.8
35.3
Cr-Si
0.9
5.97
L6-020
L6-020
6
4
20
5.88
0.000
0.000
20.000
3.2
17.7
4.8
26.5
6.4
35.3
Cr-Si
0.9
5.97
L6-025
L6-025
6
4
25
4.9
0.000
0.000
25.000
4
17.7
6
26.5
8
35.3
Cr-Si
0.9
5.97
L6-030
L6-030
6
4
30
3.92
0.000
0.000
30.000
4.8
17.7
7.2
26.5
9.6
35.3
Cr-Si
0.9
5.97
L6-035
L6-035
6
4
35
2.94
0.000
0.000
35.000
5.6
17.7
8.4
26.5
11.2
35.3
Cr-Si
0.9
5.97
L8-015
L8-015
8
5.4
15
12.75
0.000
0.000
15.000
2.4
31.4
3.6
47.1
4.8
62.8
Cr-Si
1.2
7.96
L8-020
L8-020
8
5.4
20
9.81
0.000
0.000
20.000
3.2
31.4
4.8
47.1
6.4
62.8
Cr-Si
1.2
7.96
L8-025
L8-025
8
5.4
25
7.85
0.000
0.000
25.000
4
31.4
6
47.1
8
62.8
Cr-Si
1.2
7.96
L8-030
L8-030
8
5.4
30
6.86
0.000
0.000
30.000
4.8
31.4
7.2
47.1
9.6
62.8
Cr-Si
1.2
7.96
L8-035
L8-035
8
5.4
35
5.88
0.000
0.000
35.000
5.6
31.4
8.4
47.1
11.2
62.8
Cr-Si
1.2
7.96
L8-040
L8-040
8
5.4
40
4.9
0.000
0.000
40.000
6.4
31.4
9.6
47.1
12.8
62.8
Cr-Si
1.2
7.96
L10-025
L10-025
10
6.5
25
12.75
0.000
0.000
25.000
4
49
6
73.6
8
98.1
Cr-Si
1.5
9.92
L10-030
L10-030
10
6.5
30
9.81
0.000
0.000
30.000
4.8
49
7.2
73.6
9.6
98.1
Cr-Si
1.5
9.92
L10-035
L10-035
10
6.5
35
8.83
0.000
0.000
35.000
5.6
49
8.4
73.6
11.2
98.1
Cr-Si
1.5
9.92
L10-040
L10-040
10
6.5
40
7.85
0.000
0.000
40.000
6.4
49
9.6
73.6
12.8
98.1
Cr-Si
1.5
9.92
L10-045
L10-045
10
6.5
45
6.86
0.000
0.000
45.000
7.2
49
10.8
73.6
14.4
98.1
Cr-Si
1.5
9.92
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1231.1-ISO - Guide bush with shoulder ISO 9448-6 or DIN 9831
Veith
13.03.2012
DIN 472 - Retaining rings for bores
Fabory
13.02.2023
R0171 - Internal seeger ring - SEEGERDIN472
PlaSteel
17.06.2021
Series L
Veith
08.10.2009
LAT 2 - Frontal Lock
PlaSteel
17.06.2021
07331 - Circlips for bores DIN 472
norelem
30.05.2024
R0170 - Exterrnal seeger ring - SEEGERDIN471
PlaSteel
17.06.2021
Torsion Spring - Torsion Spring
Febrotec
30.03.2022
MMC - Die buttons DIN ISO 8977 Form FB - round
Veith
13.03.2012
241.02. - Round wire compression spring
FIBRO
21.07.2023
1231.4-ISO - Guide bush with shoulder ISO 9448-6 or DIN 9831
Veith
13.03.2012
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
2140.11. - Clamp, goose neck shape, with setscrew
FIBRO
21.07.2023
3413.0 - Compression springs - round wire
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表