KE 1800 - ISO 11901 Standard
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
KE
KE 1800
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/ke/ke_1800/ke_1800_asmtab.prj},{NB=KE1800-016-A(0-1500-senza000)},{CU=16},{L=106},{LMIN=90},{RC=1},{D=50},{P=150},{PMIN=20},{F0=1885},{F1=3831},{VERS=1800},{TAPPO=1},{VER=22},{SKUDOH=35.000},{V=58,6},{S=12,57},{W=0,83},{CCS=si},{CS1=0,'-',3, 'MICRO STANDARD'},{FISX='senza','senza','FS250','FS2 50','FS2A50','FS2A 50','FCB50','FCB 50','FCQB50','FCQB 50','FSA50','FSA 50','upside down mounting','upside down mounting'},{RX1=0,'-',1,'RSMTCD',3,'BDSM1+RSMTCD',4,'BDSM2+RSMTCD',5,'BDSM2-45+RSMTCD'},{RX11=0,'-',1,'RSMTCD'},{RX2=0,'-'},{RX22=0,'-'},{RX3=0,'-'},{RX33=0,'-'},{T1=0,'-',1,'TSMM8'},{T2=0,'-'},{T3=0,'-'},{SCUDO1=1,'-'},{SCUDO2=0,'Skudo',1,'-'},{CX=0},{PX=150},{SKUDO=0},{FIS=senza},{CS=0},{R=0},{T=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1
Final force
[daN]
V
Volume
[cm3]
S
superficie
[cm2]
W
Weight
[Kg]
KE1800-006-A
KE1800-006-A
6
66
60
1
50
150
20
1885
4052
20,5
12,57
0,64
KE1800-010-A
KE1800-010-A
10
80
70
1
50
150
20
1885
4146
33,6
12,57
0,71
KE1800-016-A
KE1800-016-A
16
106
90
1
50
150
20
1885
3831
58,6
12,57
0,83
KE1800-025-A
KE1800-025-A
25
135
110
1
50
150
20
1885
4120
84,3
12,57
0,95
KE1800-032-A
KE1800-032-A
32
162
130
1
50
150
20
1885
4055
109,8
12,57
1,07
KE1800-040-A
KE1800-040-A
40
190
150
1
50
150
20
1885
4109
135,4
12,57
1,2
KE1800-050-A
KE1800-050-A
50
220
170
1
50
150
20
1885
4301
161,3
12,57
1,32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表