HF 1000 - Threaded
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
H/HF
HF
HF 1000
Powered by
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/h_hf/hf/hf_1000/hf_1000_tab.prj},{NB=HF1000-080-A(0-150-senza000)},{VER=1.000},{CU=80},{F0=1060},{F1=1887},{L=255.0},{LMIN=175.0},{P=150},{V=162},{S=7.07},{RC=3},{PMIN=20},{PRA=7.000},{CODICE=HF1000-080-A},{W=1.89},{FX='senza','senza','FCA50','FCA 50','GM50','GM 50'},{R1=0,'-',1,'RTC-D',2,'RTC-M',3,'RTC-R',4,'RTC-T',5,'RTC-L'},{R4=0,'-',1,'RTC-D'},{R2=0,'-',1,'RMTC',2,'BDM1+RTMC',3,'BDM2+RMTC',4,'BDM4+RMTC'},{R3=0,'-',2,'RSMPTD'},{R5=0,'-',1,'PA-AS',2,'PA-BTS',3,'PA-E',4,'PA-MWS',5,'PA-RT',6,'PA-S',7,'PA-TWS'},{T1=0,'-',1,'TNB',2,'TSM 7/16'},{T2=0,'-',1,'TMD',2,'TMDR',3,'TMR'},{T3=0,'-',1,'TSMM8'},{CX=0},{PX=150},{FIS=senza},{CS=0},{R=0.000},{T=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODICE
Code
ⁿ/ₐ
CU
Stroke
[mm]
F0
Nominal initial force
[daN]
F1
Nominal final force
[daN]
L
Total length
[mm]
LMIN
Minimum length
[mm]
LX
Length at compression end
[mm]
F0X
Initial force with PX
[daN]
F1X
Final force with CX/PX
[daN]
P
Nominal charging pressure
[bar]
V
Volume
[cm³]
W
Weight
[Kg]
HF1000-013-A
HF1000-013-A
13
1060
1372
120.4
107.7
120.4
1060.0
1372.0
150
52
1.24
HF1000-025-A
HF1000-025-A
25
1060
1545
145.0
120.0
145.0
1060.0
1545.0
150
72
1.35
HF1000-038-A
HF1000-038-A
38
1060
1671
171.0
133.0
171.0
1060.0
1671.0
150
93
1.41
HF1000-050-A
HF1000-050-A
50
1060
1754
195.0
145.0
195.0
1060.0
1754.0
150
113
1.59
HF1000-063-A
HF1000-063-A
63
1060
1820
222.0
158.5
222.0
1060.0
1820.0
150
135
1.72
HF1000-080-A
HF1000-080-A
80
1060
1887
255.0
175.0
255.0
1060.0
1887.0
150
162
1.89
HF1000-100-A
HF1000-100-A
100
1060
1944
295.0
195.0
295.0
1060.0
1944.0
150
195
2.15
HF1000-125-A
HF1000-125-A
125
1060
1995
345.0
220.0
345.0
1060.0
1995.0
150
236
2.4
HF1000-160-A
HF1000-160-A
160
1060
2044
415.0
255.0
415.0
1060.0
2044.0
150
293
2.63
HF1000-200-A
HF1000-200-A
200
1060
2083
495.0
295.0
495.0
1060.0
2083.0
150
359
3.09
HF1000-250-A
HF1000-250-A
250
1060
2116
595.0
345.0
595.0
1060.0
2116.0
150
440
3.6
HF1000-300-A
HF1000-300-A
300
1060
2140
695.0
395.0
695.0
1060.0
2140.0
150
522
4.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表