Nederlands
English
7.31 - PVC/PE COUPLING
VDL
PE / PVC compression fitting program
Powered by
CAD模型選擇
{vdl/3_pe_compression_fitting/731_pvc_pe_coupling.prj},{NB=7.31.020_(mechanical_high)},{CNSORDERNO=7.31.020},{LODDEST=mechanical},{LODLEVEL=high},{D1=20},{X1=5},{WAND=3.5},{WAND1=3.5},{D2=25},{X2=6},{WAND2=4.0},{D3=32},{Z=13},{Z2=47},{B=47},{C=19},{D=22},{PN=10},{VERP=200},{CNSQUANTITY=200},{CNSMASSEXACT=52},{INFO=PDF},{DOUT=46.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
Z
Length
[mm]
B
Length
[mm]
C
Length
[mm]
PN
Nominal pressure
[bar]
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
DOUT
[mm]
7.31.016
7.31.016
16
25
32
13
42
19
10
200
40
40.000
7.31.020
7.31.020
20
25
32
13
47
19
10
200
52
46.000
7.31.025
7.31.025
25
25
32
11
51
19
10
200
52
52.000
7.31.032
7.31.032
32
32
40
14
57
22
10
150
100
61.000
7.31.040
7.31.040
40
40
50
15
62
26
10
100
176
74.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7.33 - PE END PART
VDL
23.02.2023
7.22 - PE ELBOW
VDL
23.02.2023
7.11 A - PVC/PE TEE
VDL
23.02.2023
2.03 - REDUCING TEE 90°
VDL
08.03.2023
7.20 - PE ELBOW
VDL
23.02.2023
3.15 - ADAPTOR NIPPLE
VDL
08.03.2023
3.90 - SOCKET
VDL
23.02.2023
7.32 - PE COUPLING
VDL
23.02.2023
3.05 - REDUCING BUSH
VDL
08.03.2023
6.15 - BALL VALVE TYPE: DIL
VDL
08.03.2023
5.25 - TUBE CLIP
VDL
23.02.2023
7.35 - PE COUPLING
VDL
23.02.2023
4.16 A - PE TEE (PVC)
VDL
23.02.2023
2.20 - BEND 90°
VDL
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表