Nederlands
English
6.20 - BALL VALVE TYPE: DID
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/620_ball_valve_type_did.prj},{NB=6.20.040_(mechanical=high)},{CNSORDERNO=6.20.040},{LODDEST=mechanical},{LODLEVEL=high},{D1=1 1/4\" (F)},{NDM1=41.910},{KDM1=38.952},{D2=86.0},{D3=32},{Z1=79},{Z2=75},{C=122},{DN=32},{PN=16},{TYPE=A},{VERP=25},{CNSQUANTITY=25},{WS=5.500},{CNSMASSEXACT=515},{INFO=PDF},{D1X=40},{H=26.500},{A=20.000},{R=150.180},{R1=11.050},{R2=11.000},{L=105.560}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Thread
[Inch]
D2
Diameter
[mm]
D3
Diameter
[mm]
Z1
Length
[mm]
Z2
Height
[mm]
C
Length
[mm]
DN
Diameter
ⁿ/ₐ
PN
Nominal pressure
[bar]
TYPE
Type
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
6.20.016_(mechanical=high...
6.20.016
3/8" (F)
59.0
15
60
56
84
10
16
A
50
172
6.20.020_(mechanical=high...
6.20.020
1/2" (F)
59.0
15
52
56
84
15
16
A
50
176
6.20.025_(mechanical=high...
6.20.025
3/4" (F)
64.0
20
60
57
94
20
16
A
50
221
6.20.032_(mechanical=high...
6.20.032
1" (F)
73.0
25
69
66
110
25
16
A
50
344
6.20.040_(mechanical=high...
6.20.040
1 1/4" (F)
86.0
32
79
75
122
32
16
A
25
515
6.20.050_(mechanical=high...
6.20.050
1 1/2" (F)
102.0
40
102
90
150
40
16
A
15
895
6.20.063_(mechanical=high...
6.20.063
2" (F)
124.0
50
118
102
180
50
16
A
10
1462
6.20.075_(mechanical=high...
6.20.075
2 1/2" (F)
151.0
63
155
123
217
65
10
B
5
2612
6.20.090_(mechanical=high...
6.20.090
3" (F)
178.5
75
185
143
255
80
10
B
3
4242
6.20.110_(mechanical=high...
6.20.110
4" (F)
215.5
90
227
161
307
100
10
B
1
7360
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3.90 - SOCKET
VDL
23.02.2023
6.14 - BALL VALVES ISO TOP
VDL
23.02.2023
3.10 - REDUCING BUSH
VDL
08.03.2023
6.15 - BALL VALVE TYPE: DIL
VDL
08.03.2023
3.15 - ADAPTOR NIPPLE
VDL
08.03.2023
3.55 - CAP
VDL
08.03.2023
2.01 - TEE 90°
VDL
24.04.2023
3.92 - REDUCING SOCKET INSERT
VDL
08.03.2023
6.16 - BALL VALVE TYPE: DIL
VDL
08.03.2023
2.25 - ELBOW 90°
VDL
08.03.2023
3.35 A - NIPPLE
VDL
23.02.2023
3.57 B - HOSE NOZZLE
VDL
23.02.2023
I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE ...
FG INOX
16.02.2017
I.RO - Gate and globe valves BSP FEMALE / FEMALE GATE VALVES Stainless stee...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表