Nederlands
English
6.15 - BALL VALVE TYPE: DIL
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/615_ball_valve_type_dil.prj},{NB=6.15.040_(mechanical=high)},{CNSORDERNO=6.15.040},{LODDEST=mechanical},{LODLEVEL=high},{D1=40},{WS=5.500},{D2=86.0},{D3=32},{Z1=69.0},{Z2=75},{C=122},{DN=32},{PN=16},{TYPE=A},{VERP=25},{CNSQUANTITY=25},{CNSMASSEXACT=472},{INFO=PDF},{R=150.180},{R1=11.050},{R2=11.000},{L=105.560}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
Z1
Length
[mm]
Z2
Height
[mm]
C
Length
[mm]
DN
Diameter
ⁿ/ₐ
PN
Nominal pressure
[bar]
TYPE
Type
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
6.15.016
6.15.016
16
59.0
15
54.0
56
84
10
16
A
50
160
6.15.020
6.15.020
20
59.0
15
50.0
56
84
15
16
A
50
162
6.15.025
6.15.025
25
64.0
20
54.0
57
94
20
16
A
50
198
6.15.032
6.15.032
32
73.0
25
64.0
66
110
25
16
A
50
305
6.15.040
6.15.040
40
86.0
32
69.0
75
122
32
16
A
25
472
6.15.050
6.15.050
50
102.0
40
87.0
90
150
40
16
A
15
803
6.15.063
6.15.063
63
124.0
50
102.0
102
180
50
16
A
10
1322
6.15.075
6.15.075
75
151.0
63
128.0
123
217
65
10
B
5
2490
6.15.090
6.15.090
90
178.5
75
152.0
143
255
80
10
B
3
4092
6.15.110
6.15.110
110
215.5
90
184.0
161
307
100
10
B
1
7056
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6.76 - KIT FOR BUTTERFLY VALVE
VDL
23.02.2023
3.10 - REDUCING BUSH
VDL
08.03.2023
2.25 - ELBOW 90°
VDL
08.03.2023
5.25 - TUBE CLIP
VDL
23.02.2023
6.60 - CHECKVALVE
VDL
08.03.2023
6.16 - BALL VALVE TYPE: DIL
VDL
08.03.2023
2.01 - TEE 90°
VDL
24.04.2023
6.70 - BUTTERFLY VALVE
VDL
23.02.2023
6.78 - BUTTERFLY VALVE
VDL
23.02.2023
2.03 - REDUCING TEE 90°
VDL
08.03.2023
3.15 - ADAPTOR NIPPLE
VDL
08.03.2023
2.50 - CROSS
VDL
23.02.2023
3.05 - REDUCING BUSH
VDL
08.03.2023
7.32 - PE COUPLING
VDL
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表