Nederlands
English
6.14 - BALL VALVES ISO TOP
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/614_ball_valve.prj},{NB=6.14.032_(mechanical=high)},{CNSORDERNO=6.14.032},{LODDEST=mechanical},{LODLEVEL=high},{D1=32},{D2=73},{D3=25},{Z1=64},{Z2=60.5},{C=110},{DN=25},{PN=16},{TYPE=A},{CNSQUANTITY=12},{D4=42},{D5=5.5},{D6=54},{E=11},{S=11},{ST=ISO 5211 - F04 - Y - L - 11},{WS=4.5},{CNSMASSEXACT=375},{INFO=PDF},{WS1=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
Z1
Length
[mm]
Z2
Height
[mm]
C
Length
[mm]
DN
Diameter
ⁿ/ₐ
PN
Nominal pressure
[bar]
TYPE
Type
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
E
Height
[mm]
S
Width across flats
[mm]
ST
Standard
ⁿ/ₐ
WS
Torque
[Nm]
CNSMASSEXACT
Weight
[g]
6.14.032_(mechanical=high...
6.14.032
32
73
25
64
60.5
110
25
16
A
12
42
5.5
54
11
11
ISO 5211 - F04 - Y - L - ...
4.5
375
6.14.050_(mechanical=high...
6.14.050
50
102
40
87
81.5
150
40
16
A
6
50
6.5
65
15
14
ISO 5211 - F05 - Y - L - ...
7.5
964
6.14.063_(mechanical=high...
6.14.063
63
124
50
102
93.5
180
50
16
B
6
50
6.5
65
15
14
ISO 5211 - F05 - Y - L - ...
11.0
1400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表