Nederlands
English
5.18 - TANK CONNECTOR WITH UNION PART
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/518_tankcon_withunion.prj},{NB=5.18.025_(18,mechanical=high)},{CNSORDERNO=5.18.025},{LODDEST=mechanical},{LODLEVEL=high},{D1=25},{D3=1 1/4\"(M)},{D4=5},{NDM=41.910},{D4X=38.5},{D5=42},{Z2X=10.2},{Z1=13},{Z2=18},{B=19},{C=5},{D=52},{E=6.0},{S1=55},{S2=50},{VERP=75},{CNSQUANTITY=75},{CNSMASSEXACT=160},{INFO=PDF},{D2=22.0},{D3X=32.0},{D5X=53.0},{D6=59.5},{D7=58.0},{P=2.0},{Z1X=4.0},{Z4=16.2},{Z5=65},{Z6=3},{Z7=18},{Z8=25.0},{Z9=11.6},{Z10=17.2},{Z11=3},{KDM=38.952},{Z22=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D3
Thread
[Inch]
D4
Diameter
[mm]
D5
Diameter
[mm]
Z1
Height
[mm]
B
Height
[mm]
C
Height
[mm]
D
Height
[mm]
E
Height
[mm]
S1
Diameter
[mm]
S2
Diameter
[mm]
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
5.18.016_(19,mechanical=h...
5.18.016
16
3/4"(M)
5
29
11
14
5
47
6.0
40
32
50
70
5.18.020_(17,mechanical=h...
5.18.020
20
1"(M)
5
36
12
16
5
49
6.0
50
40
50
110
5.18.025_(18,mechanical=h...
5.18.025
25
1 1/4"(M)
5
42
13
19
5
52
6.0
55
50
75
160
5.18.032_(19,mechanical=h...
5.18.032
32
1 1/2"(M)
5
49
13
22
5
54
6.0
64
56
50
211
5.18.040_(16,mechanical=h...
5.18.040
40
2"(M)
5
59
13
26
6
59
6.5
78
69
40
350
5.18.050_(16,mechanical=h...
5.18.050
50
2 1/4"(M)
5
70
15
31
6
61
6.5
85
76
40
403
5.18.063_(19,mechanical=h...
5.18.063
63
2 3/4"(M)
5
84
15
38
6
69
6.5
100
95
25
620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.35/2.40 - ELBOW 90°
VDL
23.02.2023
5.16 A/B - TABLE DUTCH WITH CLAMPING NUT
VDL
23.02.2023
5.17 - TANK CONNECTOR
VDL
23.02.2023
2.25 - ELBOW 90°
VDL
08.03.2023
6.15 - BALL VALVE TYPE: DIL
VDL
08.03.2023
3.57 A - HOSE NOZZLE
VDL
23.02.2023
5.24 - FILLING BLOCK
VDL
23.02.2023
6.60 - CHECKVALVE
VDL
08.03.2023
5.25 - TUBE CLIP
VDL
23.02.2023
3.05 - REDUCING BUSH
VDL
08.03.2023
5.16 A - TABLE DUTCH WITH CLAMPING NUT
VDL
23.02.2023
2.30 - ELBOW 45°
VDL
08.03.2023
3.60 - ADAPTOR UNION
VDL
08.03.2023
3.30 - ADAPTOR NIPPLE
VDL
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表