Nederlands
English
5.16 A - TABLE DUTCH WITH CLAMPING NUT
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/516_table_dutch_w.prj},{NB=5.16.032(25)_(mechanical=high)},{CNSORDERNO=5.16.032},{LODDEST=mechanical},{LODLEVEL=high},{D1=32},{D3=1 1/4\" (M)},{NDM3=41.910},{KDM3=38.952},{Z1=7},{Z2=25},{Z22=25},{D=66},{R=25.000},{S=55},{VERP=100},{CNSQUANTITY=100},{CNSMASSEXACT=110},{INFO=PDF},{KOL=1.095},{DP=3},{PP=58},{BS=17},{SS=50},{S1=64.000},{S2=56.000},{Z9=12.000},{D7=69.200},{D5=60.300},{D4=44.700},{D6=69.200},{B=22.000},{P=2.500},{Z3=13.200},{Z4=16.200},{Z5=67.000},{Z6=3.000},{Z7=20.000},{Z8=27.000},{Z10=18.000},{Z11=4.000},{Z2X=10.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D3
Thread
[Inch]
Z1
Height
[mm]
D
Height
[mm]
S
Diameter
[mm]
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
5.16.022(25)_(mechanical=...
5.16.022
20
3/4" (M)
8
56
32
100
44
5.16.027(25)_(mechanical=...
5.16.027
25
1" (M)
10
60
40
100
72
5.16.032(25)_(mechanical=...
5.16.032
32
1 1/4" (M)
7
66
55
100
110
5.16.040(25)_(mechanical=...
5.16.040
40
1 3/4" (M)
7
78
74
80
226
5.16.054(30)_(mechanical=...
5.16.054
50
2" (M)
9
84
78
45
250
5.16.064(30)_(mechanical=...
5.16.064
63
2 1/2" (M)
9
90
100
30
426
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3.15 - ADAPTOR NIPPLE
VDL
08.03.2023
3.40 - SCREWCAP
VDL
23.02.2023
5.16 A/B - TABLE DUTCH WITH CLAMPING NUT
VDL
23.02.2023
2.25 - ELBOW 90°
VDL
08.03.2023
5.24 - FILLING BLOCK
VDL
23.02.2023
5.17 - TANK CONNECTOR
VDL
23.02.2023
3.57 A - HOSE NOZZLE
VDL
23.02.2023
2.08 - TEE 45°
VDL
23.02.2023
1.05/1.06 - BEND 90°
VDL
08.03.2023
5.15 - 2/3 UNION
VDL
23.02.2023
6.15 - BALL VALVE TYPE: DIL
VDL
08.03.2023
2.01 - TEE 90°
VDL
24.04.2023
3.55 - CAP
VDL
08.03.2023
2.30 - ELBOW 45°
VDL
08.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表