Nederlands
English
5.15 - 2/3 UNION
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/515_2_3_union.prj},{NB=5.15.035_(mechanical=high)},{CNSORDERNO=5.15.035},{LODDEST=mechanical},{LODLEVEL=high},{D1=50},{D2=1 1/2\" (F)},{Z=42},{B=33},{PN=10},{CNSQUANTITY=100},{CNSMASSEXACT=96},{INFO=PDF},{NDM=47.803},{KDM=44.845},{WAND=7.50},{N=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Thread
[Inch]
Z
Length
[mm]
B
Length
[mm]
PN
Nominal pressure
[bar]
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
ⁿ/ₐ
5.15.010_(mechanical=high...
5.15.010
25
1" (F)
27
27
16
250
40
5.15.015_(mechanical=high...
5.15.015
32
1" (F)
32
29
10
200
44
5.15.020_(mechanical=high...
5.15.020
32
1 1/4" (F)
27
27
16
250
56
5.15.025_(mechanical=high...
5.15.025
40
1 1/4" (F)
34
29
10
100
60
5.15.030_(mechanical=high...
5.15.030
40
1 1/2" (F)
34
32
16
200
90
5.15.035_(mechanical=high...
5.15.035
50
1 1/2" (F)
42
33
10
100
96
5.15.040_(mechanical=high...
5.15.040
50
2" (F)
36
41
16
100
144
5.15.043_(mechanical=high...
5.15.043
63
2" (F)
50
47
10
25
178
5.15.045_(mechanical=high...
5.15.045
63
2 1/2" (F)
43
44
10
50
258
5.15.048_(mechanical=high...
5.15.048
75
2 1/2" (F)
51
56
6
25
284
5.15.050_(mechanical=high...
5.15.050
75
3" (F)
49
56
6
25
408
5.15.055_(mechanical=high...
5.15.055
90
3" (F)
48
53
6
25
398
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5.16 A/B - TABLE DUTCH WITH CLAMPING NUT
VDL
23.02.2023
3.15 - ADAPTOR NIPPLE
VDL
08.03.2023
5.16 A - TABLE DUTCH WITH CLAMPING NUT
VDL
23.02.2023
5.14 - 2/3 UNION
VDL
23.02.2023
5.24 - FILLING BLOCK
VDL
23.02.2023
3.77 - END PART
VDL
23.02.2023
5.25 - TUBE CLIP
VDL
23.02.2023
6.15 - BALL VALVE TYPE: DIL
VDL
08.03.2023
1.17 - BEND 30°
VDL
23.02.2023
6.05 - BALL VALVE TYPE:EID
VDL
23.02.2023
3.05 - REDUCING BUSH
VDL
08.03.2023
3.60 - ADAPTOR UNION
VDL
08.03.2023
3.65 - ADAPTOR UNION
VDL
23.02.2023
2.05 - TEE 90°
VDL
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表