suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
L6-V10.. - Locking unit
Univer
Cylinders
Rodless cylinders VL1 Ø25÷50 mm
Mounting parts VL1 Ø25÷50
Powered by
CAD模型選擇
{univer/cylinders/vl1/parts/l6_v10.prj},{NB=L6-V1032},{CYL=32},{AA=132},{AB=25.3},{AC=17.0},{AD=G1/8},{AE=16.2},{AF=42.3},{AG=6.5},{AH=81.5},{AI=32},{BC=M6},{BD=10},{BG=M6},{BH=15},{HA=27.0},{HB=41.5},{HC=6.5},{HD=68.0},{HI=0.0},{HL=0.0},{HM=0},{R1=9.000},{V1=13.500},{K1=55.000},{K2=17.900},{K3=3.000},{V2=58.500},{L2=17.000},{V3=42.300},{L3=42.300},{V4=59.500},{BE=M6},{BF=10},{KA=35.0},{KB=33.5},{KC=6.5},{KD=64.0},{KI=0.0},{KL=0.0},{KM=0},{STR=3.125},{LU=0.460},{T=3.585},{PNR=L6-V1032}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CYL
Cylinder
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AD
ⁿ/ₐ
AE
[mm]
AF
[mm]
AG
[mm]
AH
[mm]
AI
[mm]
BC
ⁿ/ₐ
BD
[mm]
BE
ⁿ/ₐ
BF
[mm]
KA
[mm]
KB
[mm]
KC
[mm]
KD
[mm]
KI
[mm]
KL
[mm]
KM
[mm]
STR
Stroke 0
[kg]
LU
Locking unit
[kg]
T
Total
[kg]
PNR
Part number
ⁿ/ₐ
L6-V1025
25
120
24.5
12.5
M5
16.5
34.5
7.1
73.6
32
M6
10
M6
10
31.5
28.0
7.0
52.0
0.0
0.0
0
2.095
0.350
2.445
L6-V1025
L6-V1032
32
132
25.3
17.0
G1/8
16.2
42.3
6.5
81.5
32
M6
10
M6
10
35.0
33.5
6.5
64.0
0.0
0.0
0
3.125
0.460
3.585
L6-V1032
L6-V1040
40
150
26.0
17.0
G1/8
18.2
58.3
9.0
105.0
40
M6
15
M6
15
45.3
43.8
6.9
81.5
0.0
0.0
0
6.430
0.820
7.250
L6-V1040
L6-V1050
50
164
26.0
20.0
G1/8
19.8
72.5
12.7
125.7
51
0
0
M6
12
0.0
0.0
12.0
0.0
36.5
22.5
96
10.850
1.450
12.300
L6-V1050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表