suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
MF-22 - Fork with axially mounted articulated pin
Univer
Cylinders
Microcylinders Ø8÷25 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/m/parts/mf_22.prj},{NB=MF-22016 },{IDNR=},{PN=MF-22016},{CYL=12-16},{CH1=8},{IA=30},{KK=M6x1},{IH=12.2},{IB=22},{ID=11},{IE=55.2},{IF=28},{IF1=28.000},{IG=15},{MASS=0.040},{DK=6},{PK=1.00},{K1=13.20},{K2=10},{H=3.6},{CH=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Diameter
[mm]
CH1
Width across flats
[mm]
IA
Angle
[°]
KK
Thread/screw thread
ⁿ/ₐ
IH
Distance ±0.3
[mm]
IB
Height
[mm]
ID
Thread lenght
[mm]
IE
Length
[mm]
IF
Distance
[mm]
IG
Thread lenght
[mm]
MASS
Weight
[mm]
CH
Width across flats
[mm]
MF-22016
MF-22016
12-16
8
30
M6x1
12.2
22
11
55.2
28
15
0.040
11
MF-22020
MF-22020
20
10
30
M8x1.25
16.0
28
12
65.0
32
16
0.075
14
KF-22025
KF-22025
25
11
30
M10x1.25
19.5
32
15
74.5
35
18
0.120
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表