Nederlands
polski
Türkçe
中文
中文
QA認證資訊
目錄: Unimec (IT)
Created: 18.11.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Unimec (IT)
RS/F-RS/MF - Modelli RS/F-RS/MF
Unimec (IT)
调速齿轮箱
Powered by
CAD模型選擇
{unimec/fasatori/rs_f_asmtab.prj},{NB=RS/F134/32_R.1/3_9_-},{GRANDEZZA=134/32},{RAPPORTO=5},{FORMA=9},{FLANGIA=13},{FLANGIAX1=1,'56/B5',2,'63/B5',3,'71/B5',4,'71/B14'},{FLANGIAX2=13,'NO'},{A=198},{A1=134},{A2=116},{A3=9},{A4=10},{A6=50},{A7=70},{A8=27},{A9=10},{A14=74},{A19=114},{A20=134},{A21=241},{A22=288},{A23=176},{A24=174},{A25=18},{A27=304},{B=2},{B1=2},{B2=2},{C=99},{C1=122},{D=14},{D2=32},{D4=60},{D5=116},{D7=32},{E=172},{E1=67},{E2=35},{F=M8x16},{F1=M5x10},{F2=M10x18},{F3=M5x10},{F4=M8x18},{F5=M10x25},{F6=M8x20},{G=67},{H=70},{H1=102},{L=32},{L2=45},{L3=65},{M=5x5x25},{M2=10x8x40},{M3=10x8x55},{PPATH=rs_f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
GRANDEZZA
尺寸
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
A6
[mm]
A7
[mm]
A8
[mm]
A9
[mm]
A14
[mm]
A19
[mm]
A20
[mm]
A21
[mm]
A22
[mm]
A23
[mm]
A24
[mm]
A25
[mm]
A27
[mm]
B
[mm]
B1
[mm]
B2
[mm]
C
直径ø
[mm]
C1
Ø f7
[mm]
D
Ø h7
[mm]
D2
Ø h7
[mm]
D4
直径ø
[mm]
D5
直径ø
[mm]
D7
Ø h7
[mm]
E
[mm]
E1
[mm]
E2
[mm]
F
ⁿ/ₐ
F1
ⁿ/ₐ
F2
ⁿ/ₐ
F3
ⁿ/ₐ
F4
ⁿ/ₐ
F5
ⁿ/ₐ
F6
ⁿ/ₐ
G
[mm]
H
[mm]
H1
[mm]
L
[mm]
L2
[mm]
L3
[mm]
M
[mm]
M2
[mm]
M3
[mm]
RS/F134/32
134/32
198
134
116
9
10
50
70
27
10
74
114
134
241
288
176
174
18
304
2
2
2
99
122
14
32
60
116
32
172
67
35
M8x16
M5x10
M10x18
M5x10
M8x18
M10x25
M8x20
67
70
102
32
45
65
5x5x25
10x8x40
10x8x55
RS/F166/42
166/42
234
166
144
11
11
58
80
30
10
82
144
166
286
348
205
212
21
392
4
2
2
116
156
19
42
68
140
45
213
83
40
M10x20
M6x12
M12x24
M6x12
M10x20
M12x30
M10x25
83
90
123
34
60
90
6x6x25
12x8x50
14x9x80
RS/F200/55
200/55
318
200
174
13
13
79
105
34
10
98.5
174
200
349
436
251
250
23
470
4
2
2
140
185
19
55
87
170
55
260
100
50
M10x20
M6x12
M14x28
M8x15
M12x24
M14x35
M10x25
100
110
152.5
59
85
110
6x6x50
16x10x70
16x10x100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RC/F-RC/MF - Modelli RC/F-RC/MF
Unimec (IT)
22.06.2022
F1 - Modelli F-MF
Unimec (IT)
22.06.2022
FLEXFRAME QUADRAFOAM - Universal Air Filter - Flex Frame Air Filter
Universal Air Filter
25.01.2019
Mini-cylinders series ISO 6432
Metalwork
24.05.2024
DF-MDF - Modelli DF-MDF
Unimec (IT)
22.06.2022
Globetrotter NEMA Premium Efficiency C-Face Footless - General Purpose Thre...
Hub City
15.09.2021
RIS/F-RIS/MF - Modelli RIS/F-RIS/MF
Unimec (IT)
22.06.2022
MR 2IV 40..81 - Gearmotors MR 2IV 40...81
Rossi
07.06.2024
RS - RS型号
Unimec (IT)
22.06.2022
TP - TP型号
Unimec (IT)
22.06.2022
K - K 型号
Unimec (IT)
22.06.2022
LGE_140 - Electric Gripper toggle lever clamps
Univer
30.06.2016
762-3001 - e!DISPLAY 7300T WP – Web Panel – Screen size (diagonal) 5.7“
WAGO
14.07.2023
MRA - MRA 型号
Unimec (IT)
22.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表