ESA-ESB - Suction
UFI Filters
SUCTION FILTERS
Powered by
CAD模型選擇
{ufi_filters/suction_filters/esa-esb.prj},{NB=ESA41B16WME},{CODE=ESA41B16WME},{SIZE=41},{FLOWRATE=600},{D2=130},{E=201},{E1=15},{HEX=70},{SHA256=/u1T2PQJKfwnVBRRMgJ1qv23z5Hhx5FcHx+qYvaHAkI=},{INAME=esa41b16wme},{NAME=esa41b16wme},{NNCUSTOM=ESA-ESB},{NTCUSTOM=Suction},{NBCUSTOM=ESA41B16WME},{LINACUSTOM=ESA41B16WME},{STEPFILE=esa41bw.step},{PNGFILE=esa-esb},{DWGFILE=ESA},{PRT=BSP thread},{PRS=2\"},{BV=Without},{FILTMEDIA=ME = Metal wire mesh 60 µm},{DESCRIPTION=Suction strainer},{MATERIAL=Polyammide},{MATERIALS=Polyammide},{VALVE=Polyammide},{WT=from -25° to +110°},{APPLICATION=Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size and Lenght
ⁿ/ₐ
PRT
Port Type
ⁿ/ₐ
PRS
Port Size
[Inch]
BV
Bypass Valve
[kPa]
FILTMEDIA
Filter Media
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
MATERIAL
Connector
ⁿ/ₐ
MATERIALS
End cap
ⁿ/ₐ
VALVE
Bypass Valve
ⁿ/ₐ
FLOWRATE
Qmax
[l/min]
WT
Working temperature
[°C]
APPLICATION
Application
ⁿ/ₐ
D2
[mm]
E
[mm]
E1
[mm]
E2
[mm]
HEX
ⁿ/ₐ
ESA11B03AME
ESA11B03AME
11
BSP thread
3/8"
30
ME = Metal wire mesh 60 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B03AMF
ESA11B03AMF
11
BSP thread
3/8"
30
MF = Metal wire mesh 90 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B03AMG
ESA11B03AMG
11
BSP thread
3/8"
30
MG = Metal wire mesh 250 ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B03WME
ESA11B03WME
11
BSP thread
3/8"
Without
ME = Metal wire mesh 60 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B03WMF
ESA11B03WMF
11
BSP thread
3/8"
Without
MF = Metal wire mesh 90 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B03WMG
ESA11B03WMG
11
BSP thread
3/8"
Without
MG = Metal wire mesh 250 ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B04AME
ESA11B04AME
11
BSP thread
1/2"
30
ME = Metal wire mesh 60 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B04AMF
ESA11B04AMF
11
BSP thread
1/2"
30
MF = Metal wire mesh 90 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B04AMG
ESA11B04AMG
11
BSP thread
1/2"
30
MG = Metal wire mesh 250 ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B04WMD
ESA11B04WMD
11
BSP thread
1/2"
Without
MD = Metal wire mesh 30 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B04WME
ESA11B04WME
11
BSP thread
1/2"
Without
ME = Metal wire mesh 60 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B04WMF
ESA11B04WMF
11
BSP thread
1/2"
Without
MF = Metal wire mesh 90 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11B04WMG
ESA11B04WMG
11
BSP thread
1/2"
Without
MG = Metal wire mesh 250 ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N03AME
ESA11N03AME
11
NPT thread
3/8"
30
ME = Metal wire mesh 60 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N03AMF
ESA11N03AMF
11
NPT thread
3/8"
30
MF = Metal wire mesh 90 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N03AMG
ESA11N03AMG
11
NPT thread
3/8"
30
MG = Metal wire mesh 250 ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N03WME
ESA11N03WME
11
NPT thread
3/8"
Without
ME = Metal wire mesh 60 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N03WMF
ESA11N03WMF
11
NPT thread
3/8"
Without
MF = Metal wire mesh 90 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N03WMG
ESA11N03WMG
11
NPT thread
3/8"
Without
MG = Metal wire mesh 250 ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N03WSN
ESA11N03WSN
11
NPT thread
3/8"
Without
SN = Inox metal wire mesh...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N04AME
ESA11N04AME
11
NPT thread
1/2"
30
ME = Metal wire mesh 60 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N04AMF
ESA11N04AMF
11
NPT thread
1/2"
30
MF = Metal wire mesh 90 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N04AMG
ESA11N04AMG
11
NPT thread
1/2"
30
MG = Metal wire mesh 250 ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N04WME
ESA11N04WME
11
NPT thread
1/2"
Without
ME = Metal wire mesh 60 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
ESA11N04WMF
ESA11N04WMF
11
NPT thread
1/2"
Without
MF = Metal wire mesh 90 µ...
Suction strainer
Polyammide
Polyammide
Polyammide
600
from -25° to +110°
Agricultural, Constructio...
52
73
12
13
30
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FAM - Suction
UFI Filters
19.10.2023
I.M_G - ISO Threaded unions and accessories BSP COUPLINGS DIN 2986 Stainles...
FG INOX
25.04.2023
MSZ - Suction
UFI Filters
19.10.2023
FRA-RFM - RETURN FILTER
UFI Filters
19.10.2023
GE-R-ED EO - Male Stud connector
Parker
27.06.2023
PAFG-90G EO - SAE 90° 4 bolt flange with BSPP 60° cone end
Parker
27.06.2023
GE-R EO - Male Stud connector
Parker
31.05.2022
I.CMF45_G - ISO Threaded unions and accessories 45° Elbows BSP MALE / FEMAL...
FG INOX
16.02.2017
I.CMF_G - ISO Threaded unions and accessories 90° Elbows MALE / FEMALE Stai...
FG INOX
16.02.2017
I.CUMF_G - ISO Threaded unions and accessories BSP MALE / FEMALE ELBOW UNIO...
FG INOX
16.02.2017
I.RMM_G - ISO Threaded unions and accessories Stainless steel 316L MALE / M...
FG INOX
16.02.2017
CLA - Accessories
UFI Filters
19.10.2023
FHS EO - SAE Split flange halves
Parker
31.05.2022
PAFS-90S EO - SAE 90° 4 bolt flange (socket weld)
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表