目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
1610076 - Ultrasonic Sensor, Retroreflective Sensor
Turck
Sensors
ultrasonic20sensors
Powered by
CAD模型選擇
{turck/sensors/ultrasonic20sensors/1610076.prj},{NB=1610076},{BMENB=1610076},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/5c/39/1610076.png},{MASSZEICHNUNG=../../../_pool_/5c/39/1610076.png},{DESCSHORT=Ultrasonic Sensor, Retroreflective Sensor},{DESCLONG=Ultrasonic Sensor, Retroreflective Sensor, Operating voltage 15…30 VDC, Max. range 400 mm, Smooth sonic transducer face, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Teach-in range: 2.5…39 cm, Aperture angle of sonic cone: ±9 °, 1 x switching output, PNP, Configurable via Teach-In, Parameterizable NO/NC},{EAN=4047101386561},{MANUNAME=Turck},{MANUTYPEDESC=RU40L-M18M-UP8X2-H1151},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
1610076
1610076
Ultrasonic Sensor, Retror...
Ultrasonic Sensor, Retror...
4047101386561
Turck
RU40L-M18M-UP8X2-H1151
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表