RF10150
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for General purpose Large chain (Metric)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_for_general_purpose_large_chain_metric/rf10150.prj},{NB=RF10150S8T-CWQ},{CNSORDERNO=RF10150S8T-CWQ},{TOR=S},{Z=8},{DMIN=38},{DMAX=100},{DH=147},{DL=123},{DO=409},{DP=392.0},{T=22.0},{ST=S2},{TYPE=Welded},{SIZE=10},{WL=8.0},{BWL=0.0},{CWL=61.5},{CROLLER=29.000},{CPITCH=150.00},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=13},{WS2=201.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TOR
Type of roller
ⁿ/ₐ
Z
Number of tooth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
DL
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
ST
Shapes of tooth
ⁿ/ₐ
L
[mm]
RF10150R6T-BWN
RF10150R6T-BWN
R
6
33
95
137
120
309
300.0
22.0
S2
109.0
RF10150R6T-BWQ
RF10150R6T-BWQ
R
6
33
95
137
120
309
300.0
22.0
S2
109.0
RF10150R6T-CWN
RF10150R6T-CWN
R
6
33
95
137
120
309
300.0
22.0
S2
60.0
RF10150R6T-CWQ
RF10150R6T-CWQ
R
6
33
95
137
120
309
300.0
22.0
S2
60.0
RF10150F6T-BWN
RF10150F6T-BWN
F
6
33
95
137
113
309
300.0
15.0
S2
105.5
RF10150F6T-BWQ
RF10150F6T-BWQ
F
6
33
95
137
113
309
300.0
15.0
S2
105.5
RF10150F6T-CWN
RF10150F6T-CWN
F
6
33
95
137
113
309
300.0
15.0
S2
56.5
RF10150F6T-CWQ
RF10150F6T-CWQ
F
6
33
95
137
113
309
300.0
15.0
S2
56.5
RF10150S6T-BWN
RF10150S6T-BWN
S
6
33
95
137
120
316
300.0
22.0
S2
109.0
RF10150S6T-BWQ
RF10150S6T-BWQ
S
6
33
95
137
120
316
300.0
22.0
S2
109.0
RF10150S6T-CWN
RF10150S6T-CWN
S
6
33
95
137
120
316
300.0
22.0
S2
60.0
RF10150S6T-CWQ
RF10150S6T-CWQ
S
6
33
95
137
120
316
300.0
22.0
S2
60.0
RF10150R8T-BWN
RF10150R8T-BWN
R
8
38
100
147
123
408
392.0
22.0
S2
112.0
RF10150R8T-BWQ
RF10150R8T-BWQ
R
8
38
100
147
123
408
392.0
22.0
S2
112.0
RF10150R8T-CWN
RF10150R8T-CWN
R
8
38
100
147
123
408
392.0
22.0
S2
61.5
RF10150R8T-CWQ
RF10150R8T-CWQ
R
8
38
100
147
123
408
392.0
22.0
S2
61.5
RF10150F8T-BWN
RF10150F8T-BWN
F
8
38
100
147
116
408
392.0
15.0
S2
108.5
RF10150F8T-BWQ
RF10150F8T-BWQ
F
8
38
100
147
116
408
392.0
15.0
S2
108.5
RF10150F8T-CWN
RF10150F8T-CWN
F
8
38
100
147
116
408
392.0
15.0
S2
58.0
RF10150F8T-CWQ
RF10150F8T-CWQ
F
8
38
100
147
116
408
392.0
15.0
S2
58.0
RF10150S8T-BWN
RF10150S8T-BWN
S
8
38
100
147
123
409
392.0
22.0
S2
112.0
RF10150S8T-BWQ
RF10150S8T-BWQ
S
8
38
100
147
123
409
392.0
22.0
S2
112.0
RF10150S8T-CWN
RF10150S8T-CWN
S
8
38
100
147
123
409
392.0
22.0
S2
61.5
RF10150S8T-CWQ
RF10150S8T-CWQ
S
8
38
100
147
123
409
392.0
22.0
S2
61.5
RF10150R10T-BWN
RF10150R10T-BWN
R
10
38
110
157
133
506
485.4
22.0
S2
122.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表