RF03100
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for General purpose Large chain (Metric)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_for_general_purpose_large_chain_metric/rf03100.prj},{NB=RF03100S8T-CWQ},{CNSORDERNO=RF03100S8T-CWQ},{TOR=S},{Z=8},{DMIN=18},{DMAX=60},{DH=93},{DL=67},{DO=269},{DP=261.3},{T=11.9},{ST=S1},{TYPE=Welded},{SIZE=3},{WL=5.0},{BWL=0.0},{CWL=33.5},{CROLLER=15.900},{CPITCH=100.00},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=7},{WS2=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TOR
Type of roller
ⁿ/ₐ
Z
Number of tooth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
DL
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
ST
Shapes of tooth
ⁿ/ₐ
L
[mm]
RF03100F6T-BWN
RF03100F6T-BWN
F
6
18
55
83
59
206
200.0
8.9
S2
54.5
RF03100F6T-BWQ
RF03100F6T-BWQ
F
6
18
55
83
59
206
200.0
8.9
S2
54.5
RF03100F6T-CWN
RF03100F6T-CWN
F
6
18
55
83
59
206
200.0
8.9
S2
29.5
RF03100F6T-CWQ
RF03100F6T-CWQ
F
6
18
55
83
59
206
200.0
8.9
S2
29.5
RF03100R6T-BWN
RF03100R6T-BWN
R
6
18
55
83
62
206
200.0
11.9
S2
56.0
RF03100R6T-BWQ
RF03100R6T-BWQ
R
6
18
55
83
62
206
200.0
11.9
S2
56.0
RF03100R6T-CWN
RF03100R6T-CWN
R
6
18
55
83
62
206
200.0
11.9
S2
31.0
RF03100R6T-CWQ
RF03100R6T-CWQ
R
6
18
55
83
62
206
200.0
11.9
S2
31.0
RF03100S6T-BWN
RF03100S6T-BWN
S
6
18
55
83
62
210
200.0
11.9
S2
56.0
RF03100S6T-BWQ
RF03100S6T-BWQ
S
6
18
55
83
62
210
200.0
11.9
S2
56.0
RF03100S6T-CWN
RF03100S6T-CWN
S
6
18
55
83
62
210
200.0
11.9
S2
31.0
RF03100S6T-CWQ
RF03100S6T-CWQ
S
6
18
55
83
62
210
200.0
11.9
S2
31.0
RF03100F8T-BWN
RF03100F8T-BWN
F
8
18
60
93
64
272
261.3
8.9
S2
59.5
RF03100F8T-BWQ
RF03100F8T-BWQ
F
8
18
60
93
64
272
261.3
8.9
S2
59.5
RF03100F8T-CWN
RF03100F8T-CWN
F
8
18
60
93
64
272
261.3
8.9
S2
32.0
RF03100F8T-CWQ
RF03100F8T-CWQ
F
8
18
60
93
64
272
261.3
8.9
S2
32.0
RF03100R8T-BWN
RF03100R8T-BWN
R
8
18
60
93
67
272
261.3
11.9
S2
61.0
RF03100R8T-BWQ
RF03100R8T-BWQ
R
8
18
60
93
67
272
261.3
11.9
S2
61.0
RF03100R8T-CWN
RF03100R8T-CWN
R
8
18
60
93
67
272
261.3
11.9
S2
33.5
RF03100R8T-CWQ
RF03100R8T-CWQ
R
8
18
60
93
67
272
261.3
11.9
S2
33.5
RF03100S8T-BWN
RF03100S8T-BWN
S
8
18
60
93
67
269
261.3
11.9
S1
61.0
RF03100S8T-BWQ
RF03100S8T-BWQ
S
8
18
60
93
67
269
261.3
11.9
S1
61.0
RF03100S8T-CWN
RF03100S8T-CWN
S
8
18
60
93
67
269
261.3
11.9
S1
33.5
RF03100S8T-CWQ
RF03100S8T-CWQ
S
8
18
60
93
67
269
261.3
11.9
S1
33.5
RF03100F10T-BWN
RF03100F10T-BWN
F
10
18
65
98
69
336
323.6
8.9
S1
64.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表