AF
Tsubakimoto Chain Co.
Pulley
Standard Pulley
P14M
Powered by
CAD模型選擇
{tsubakimoto/pully/standard_type/p14m/af.prj},{NB=PT38P14M80AF20with Flange},{NT=38},{DP=169.34},{DO=166.55},{SH=AF},{MP=Carbon Steel},{DS=20-75},{D=20},{FL=with Flange},{BW=95},{DF=181},{SDF=151},{FN=Turning type},{BE=80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
NT
Number of teeth
ⁿ/ₐ
DP
[mm]
DO
[mm]
SH
Shape
ⁿ/ₐ
MP
Material of Pulley
ⁿ/ₐ
DS
Diameter of Shaft hole
ⁿ/ₐ
BW
[mm]
DF
[mm]
SDF
[mm]
FN
Flange Number
ⁿ/ₐ
PT28P14M40AF
PT28P14M40AF
28
124.78
121.98
AF
Carbon Steel
20-56
53
136
106
Turning type
PT29P14M40AF
PT29P14M40AF
29
129.23
126.44
AF
Carbon Steel
20-60
53
145
111
Turning type
PT30P14M40AF
PT30P14M40AF
30
133.69
130.90
AF
Carbon Steel
20-62
53
145
115
Turning type
PT31P14M40AF
PT31P14M40AF
31
138.15
135.36
AF
Carbon Steel
20-62
53
154
120
Turning type
PT32P14M40AF
PT32P14M40AF
32
142.60
139.81
AF
Carbon Steel
20-62
53
154
124
Turning type
PT33P14M40AF
PT33P14M40AF
33
147.06
144.27
AF
Carbon Steel
20-70
53
163
129
Turning type
PT34P14M40AF
PT34P14M40AF
34
151.52
148.72
AF
Carbon Steel
20-70
53
163
133
Turning type
PT35P14M40AF
PT35P14M40AF
35
155.97
153.18
AF
Carbon Steel
20-70
53
171
137
Turning type
PT36P14M40AF
PT36P14M40AF
36
160.43
157.63
AF
Carbon Steel
20-70
53
171
142
Turning type
PT37P14M40AF
PT37P14M40AF
37
164.88
162.09
AF
Carbon Steel
20-75
53
181
146
Turning type
PT38P14M40AF
PT38P14M40AF
38
169.34
166.55
AF
Carbon Steel
20-75
53
181
151
Turning type
PT39P14M40AF
PT39P14M40AF
39
173.80
171.01
AF
Carbon Steel
20-80
53
190
155
Turning type
PT40P14M40AF
PT40P14M40AF
40
178.25
175.46
AF
Carbon Steel
20-80
53
190
160
Turning type
PT41P14M40AF
PT41P14M40AF
41
182.71
179.92
AF
Carbon Steel
20-80
53
198
164
Turning type
PT42P14M40AF
PT42P14M40AF
42
187.17
184.37
AF
Carbon Steel
20-80
53
198
164
Turning type
PT43P14M40AF
PT43P14M40AF
43
191.62
188.83
AF
Carbon Steel
20-85
53
207
173
Turning type
PT44P14M40AF
PT44P14M40AF
44
196.08
193.28
AF
Carbon Steel
20-85
53
207
178
Turning type
PT46P14M40AF
PT46P14M40AF
46
204.99
202.20
AF
Carbon Steel
20-90
53
216
182
Turning type
PT47P14M40AF
PT47P14M40AF
47
209.45
206.66
AF
Carbon Steel
20-90
53
225
191
Turning type
PT48P14M40AF
PT48P14M40AF
48
213.90
211.11
AF
Carbon Steel
20-90
53
225
195
Turning type
PT49P14M40AF
PT49P14M40AF
49
218.36
215.57
AF
Carbon Steel
20-90
53
234
200
Turning type
PT50P14M40AF
PT50P14M40AF
50
222.82
220.02
AF
Carbon Steel
20-90
53
234
205
Turning type
PT28P14M60AF
PT28P14M60AF
28
124.78
121.98
AF
Carbon Steel
20-56
74
136
106
Turning type
PT29P14M60AF
PT29P14M60AF
29
129.23
126.44
AF
Carbon Steel
20-60
74
145
111
Turning type
PT30P14M60AF
PT30P14M60AF
30
133.69
130.90
AF
Carbon Steel
20-62
74
145
115
Turning type
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表