RBE series
TSK
Ball Screw
Rolled Ball Screw (Standard Type)
Powered by
CAD模型選擇
{tsk/ball_screw/rolled_bs_standard_type/rbe_asmtab.prj},{NB=RBE1530A-66},{CNX=RBE1530A},{D=15},{SD1=12.5},{LE=30},{SD=3.175},{SM=3},{D1=32},{K=6.0},{L=17.0},{L0=33.0},{D2=53},{F=10},{T=33},{P=43},{J=5.5},{Z=M6x1.0},{AP=0.10},{CA=4300},{COA=9300},{A=1500},{VER=10},{VER2=1},{PPATH=rbe_parts/rbe_asmtpl.prj},{TL=66}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Outer Diameter D
[mm]
SD1
Root Diameter d1
[mm]
LE
Dimension Lead
[mm]
SD
Ball Circle Diameter d
[mm]
SM
Number of Circuits m
[mm]
D1
Dimension D1
[mm]
K
Dimension K
[mm]
L
Dimension L
[mm]
L0
Length Lo
[mm]
D2
Dimension D2
[mm]
F
Thickness F
[mm]
T
Dimension T
[mm]
P
Dimension P
[mm]
J
Hole diameter J
[mm]
Z
Grease port Z
ⁿ/ₐ
AP
Axial Play
[mm]
CA
Dynamic Ca
[N]
COA
Static Coa
[N]
A
Shaft Length (MAX) A
[mm]
RBE0808A-40
RBE0808A-40
8
6.8
8
1.588
3
18
6.0
10.0
20.0
31
4
20
25
3.4
-
0.10
2200
3800
500
RBE0810A-48
RBE0810A-48
8
6.7
10
1.588
3
18
7.2
13.0
24.2
31
4
20
25
3.4
-
0.10
2200
3800
500
RBE0812A-54
RBE0812A-54
8
6.7
12
1.588
3
18
6.0
17.0
27.0
31
4
20
25
3.4
-
0.10
2200
4000
500
RBE1010A-48
RBE1010A-48
10
8.1
10
2.381
3
23
6.0
13.0
24.0
40
5
25
32
4.5
-
0.10
3300
5900
600
RBE1015A-66
RBE1015A-66
10
8.1
15
2.381
3
23
6.0
13.0
33.0
40
5
25
32
4.5
-
0.10
3300
6400
600
RBE1020A-46
RBE1020A-46
10
8.1
20
1.588
3
20
5.0
13.0
23.0
37
5
22
29
4.5
-
0.10
2100
4000
600
RBE1210A-60
RBE1210A-60
12
10.1
10
2.381
3
24
8.5
15.5
30.0
40
8
26
32
4.5
-
0.10
5100
9800
1000
RBE1230A-70
RBE1230A-70
12
9.5
30
3.175
2
32
10.0
15.0
35.0
56
10
32
43
5.5
M6x1.0
0.10
4800
6550
1000
RBE1510A-86
RBE1510A-86
15
12.6
10
3.175
5
34
11.0
21.0
43.0
57
11
34
45
5.5
M6x1.0
0.10
12000
25000
1500
RBE1530A-66
RBE1530A-66
15
12.5
30
3.175
3
32
6.0
17.0
33.0
53
10
33
43
5.5
M6x1.0
0.10
4300
9300
1500
RBE1616A-76
RBE1616A-76
16
13.4
16
2.778
3
32
6.5
21.5
38.0
53
10
38
42
4.5
M6x1.0
0.10
5800
12900
1500
RBE2020A-90
RBE2020A-90
20
17.5
20
3.175
3
39
10.5
24.5
45.0
62
10
41
50
5.5
M6x1.0
0.10
7700
22300
2000
RBE2030A-128
RBE2030A-128
20
17.5
30
3.175
3
39
8.0
46.0
64.0
62
10
39
50
5.5
M6x1.0
0.10
10600
23300
2000
RBE2525A-110
RBE2525A-110
25
21.9
25
3.969
4
47
8.0
35.0
55.0
74
12
49
60
6.6
M6x1.0
0.12
12100
35000
2500
RBE1520B-94
RBE1520B-94
15
12.5
20
3.175
3
34
10.0
27.0
47.0
55
10
0
45
5.5
M6x0.75
0.10
5200
8600
1500
RBE1632B-74
RBE1632B-74
16
13.7
32
2.778
2
34
9.0
18.0
37.0
55
10
0
45
5.5
M6x0.75
0.10
2500
4500
1500
RBE2040B-90
RBE2040B-90
20
17.5
40
3.175
2
38
10.0
25.0
45.0
58
10
0
48
5.5
M6x0.75
0.10
3300
6500
2000
RBE2550B-110
RBE2550B-110
25
21.9
50
3.969
2
46
12.0
31.0
55.0
70
12
0
58
6.6
M6x0.75
0.12
5000
10200
2500
RBE3620B-152
RBE3620B-152
36
31.2
20
6.350
5
70
20.0
38.0
76.0
110
18
0
90
11.0
-
0.19
32100
65900
3500
RBE3624B-180
RBE3624B-180
36
30.6
24
7.144
5
75
22.0
50.0
90.0
115
18
0
94
11.0
-
0.22
38600
78300
3500
RBE5050B-236
RBE5050B-236
50
44.0
50
7.938
3
90
24.5
71.5
118.0
135
22
0
112
14.0
PT1/8
0.24
32400
72600
5500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表