FTBS series(Standard)
TSK
Ball Screw
Precision Ball Screw (Standard Type)
Powered by
CAD模型選擇
{tsk/ball_screw/precision_bs_standard_type/ftbs_asmtab.prj},{NB=FTBS2510B-10-162-C5},{CNSX=FTBS2510B},{D=25},{SD1=20.5},{L=10},{SD=4.763},{SM=1.5X2},{NDM=1.5},{PIC=2},{D1=58},{L0=81},{D2=85},{F=15},{P=71},{J=6.6},{H=-},{M=36.5},{N=11},{SH=6.5},{Z=M6},{NDM2=6.000},{CA=18420},{C0A=38020},{T=-},{K1=-},{K=280},{A=1400},{VER=17},{VER2=2},{PIC2=MIN},{PPATH=ftbs_parts/ftbs_asmtpl.prj},{TL=162}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D
Dimension D
[mm]
SD1
Dimension d1
[mm]
L
Dimension l
[mm]
SD
Dimension d
[mm]
SM
Number of circuits m
ⁿ/ₐ
D1
Dimension D1
[mm]
L0
Dimension L0
[mm]
D2
Dimension D2
[mm]
F
Dimension F
[mm]
P
Dimension P
[mm]
J
Dimension J
[mm]
H
Dimension H
[mm]
M
Dimension M
[mm]
N
Dimensions N
[mm]
SH
Dimension h
[mm]
Z
Grease port Z
ⁿ/ₐ
CA
Dynamic Ca
[N]
C0A
Static Coa
[N]
T
Dimension T
[mm]
K1
Dimension K
[mm]
K
Rigidity K
[N/μm]
A
Dimension A
[mm]
FTBS2004A-4-98-C5
FTBS2004A-4-98-C5
20
17.8
4
2.381
2.5X2
40
49
63
11
51
5.5
23
22.5
-
-
M6
8570
21460
-
-
340
1000
FTBS2005A-5-112-C5
FTBS2005A-5-112-C5
20
17.2
5
3.175
2.5X2
44
56
67
11
55
5.5
24.5
24.5
-
-
M6
14890
34300
-
-
360
1000
FTBS2504A-4-96-C5
FTBS2504A-4-96-C5
25
22.8
4
2.381
2.5X2
46
48
69
11
57
5.5
25
25.5
-
-
M6
9550
27240
-
-
330
1400
FTBS2505A-5-110-C5
FTBS2505A-5-110-C5
25
22.2
5
3.175
2.5X2
50
55
73
11
61
5.5
26.5
27.5
-
-
M6
16560
43700
-
-
430
1400
FTBS2510A-10-162-C5
FTBS2510A-10-162-C5
25
20.5
10
4.763
1.5X2
58
81
85
15
71
6.6
31
33
-
-
M6
18420
38020
-
-
280
1600
FTBS2805A-5-112-C5
FTBS2805A-5-112-C5
28
25.2
5
3.175
2.5X2
55
56
85
12
69
6.6
31
34.5
-
-
M6
17400
48800
-
-
440
2000
FTBS2806A-6-126-C5
FTBS2806A-6-126-C5
28
25.2
6
3.175
2.5X2
55
63
85
12
69
6.6
30
33
-
-
M6
17440
48800
-
-
480
2000
FTBS3205A-5-112-C5
FTBS3205A-5-112-C5
32
29.2
5
3.175
2.5X2
58
56
85
12
71
6.6
31
33
-
-
M6
18420
56050
-
-
520
2000
FTBS3206A-6-126-C5
FTBS3206A-6-126-C5
32
28.4
6
3.969
2.5X2
62
63
89
12
75
6.6
33
35
-
-
M6
24690
69380
-
-
550
2000
FTBS3608A-8-204-C5
FTBS3608A-8-204-C5
36
31.6
8
4.763
3.5X2
70
102
104
16
86
9.0
42
43
-
-
M6
40200
102000
-
-
700
2000
FTBS4012A-12-234-C5
FTBS4012A-12-234-C5
40
34.4
12
7.144
2.5X2
86
117
128
18
106
11.0
47
49
-
-
PT1/8
60950
154840
-
-
710
2000
FTBS1605B-5-82-C5
FTBS1605B-5-82-C5
16
13.4
5
3.175
2.5X1
40
41
60
10
50
4.5
-
25
8
4.5
M6
7300
13500
-
-
170
1000
FTBS2004B-4-98-C5
FTBS2004B-4-98-C5
20
17.8
4
2.381
2.5X2
40
49
63
11
51
5.5
-
22.5
9.5
5.5
M6
8570
21460
-
-
340
1000
FTBS2005B-5-112-C5
FTBS2005B-5-112-C5
20
17.2
5
3.175
2.5X2
44
56
67
11
55
5.5
-
24.5
9.5
5.5
M6
14890
34300
-
-
360
1000
FTBS2505B-5-110-C5
FTBS2505B-5-110-C5
25
22.2
5
3.175
2.5X2
50
55
73
11
61
5.5
-
27.5
9.5
5.5
M6
16560
43700
-
-
430
1400
FTBS2506B-6-124-C5
FTBS2506B-6-124-C5
25
21.4
6
3.969
2.5X2
53
62
76
11
64
5.5
-
32
9.5
5.5
M6
22200
53400
-
-
450
1400
FTBS2510B-10-162-C5
FTBS2510B-10-162-C5
25
20.5
10
4.763
1.5X2
58
81
85
15
71
6.6
-
36.5
11
6.5
M6
18420
38020
-
-
280
1400
FTBS3205B-5-112-C5
FTBS3205B-5-112-C5
32
29.2
5
3.175
2.5X2
58
56
85
12
71
6.6
-
33
11
6.5
M6
18420
56050
-
-
520
2000
FTBS3206B-6-126-C5
FTBS3206B-6-126-C5
32
28.4
6
3.969
2.5X2
62
63
89
12
75
6.6
-
35
11
6.5
M6
24690
69380
-
-
550
2000
FTBS3208B-8-154-C5
FTBS3208B-8-154-C5
32
28.4
8
3.969
2.5X2
62
77
89
12
73
6.6
-
36.5
11
6.5
M6
24700
69400
-
-
450
2000
FTBS3606B-6-132-C5
FTBS3606B-6-132-C5
36
32.4
6
3.969
2.5X2
65
66
100
15
82
9.0
-
41
14
8.6
M6
26400
78400
-
-
600
2000
FTBS4006B-6-168-C5
FTBS4006B-6-168-C5
40
36.4
6
3.969
2.5X3
70
84
104
15
86
9.0
-
43
14
8.6
PT1/8
39100
131000
-
-
980
2000
FTBS4510B-10-262-C5
FTBS4510B-10-262-C5
45
39.6
10
6.350
2.5X3
86
131
128
18
106
11.0
-
53
17.5
10.8
PT1/8
78790
237990
-
-
1150
2000
FTBS1002C-2-60-C5
FTBS1002C-2-60-C5
10
8.6
2
1.588
2.5X1
23
30
-
10
32
4.5
-
-
8
4.4
-
2250
3300
27
39
70
500
FTBS1004C-4-74-C5
FTBS1004C-4-74-C5
10
8.1
4
2.381
2.5X1
26
37
-
8
36
4.5
-
-
8
4.4
-
2300
4800
28
42
70
500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表