Turcon® Roto VL Seal® - internal sealing - Rotary seals, single acting sealing element from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Roto VL Seal®
Internal Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_roto_vl_seal/innen/trvls_innen_asmtab.prj},{NB=TE1300950-T19N (011)},{IDNR=},{PARTNO=TE1300950},{SNO=3},{DN=95},{D1=104.4},{L1=7.1},{NUT=0},{DRUCK=1},{MC=T19},{OM=N},{AUS=1},{ORING=98.02 x 3.53},{PPATH=trvls_innen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance S max.
[mm]
TE1100060-T19N
TE1100060
6
10.5
3.6
0.4
0.200
TE1100080-T19N
TE1100080
8
12.5
3.6
0.4
0.200
TE1100100-T19N
TE1100100
10
14.5
3.6
0.4
0.200
TE1100120-T19N
TE1100120
12
16.5
3.6
0.4
0.200
TE1100140-T19N
TE1100140
14
18.5
3.6
0.4
0.200
TE1100150-T19N
TE1100150
15
19.5
3.6
0.4
0.200
TE1100160-T19N
TE1100160
16
20.5
3.6
0.4
0.200
TE1100180-T19N
TE1100180
18
22.5
3.6
0.4
0.200
TE1200200-T19N
TE1200200
20
26.2
4.8
0.6
0.250
TE1200220-T19N
TE1200220
22
28.2
4.8
0.6
0.250
TE1200250-T19N
TE1200250
25
31.2
4.8
0.6
0.250
TE1200280-T19N
TE1200280
28
34.2
4.8
0.6
0.250
TE1200300-T19N
TE1200300
30
36.2
4.8
0.6
0.250
TE1200320-T19N
TE1200320
32
38.2
4.8
0.6
0.250
TE1200350-T19N
TE1200350
35
41.2
4.8
0.6
0.250
TE1200360-T19N
TE1200360
36
42.2
4.8
0.6
0.250
TE1300400-T19N
TE1300400
40
49.4
7.1
0.8
0.300
TE1300420-T19N
TE1300420
42
51.4
7.1
0.8
0.300
TE1300450-T19N
TE1300450
45
54.4
7.1
0.8
0.300
TE1300480-T19N
TE1300480
48
57.4
7.1
0.8
0.300
TE1300500-T19N
TE1300500
50
59.4
7.1
0.8
0.300
TE1300520-T19N
TE1300520
52
61.4
7.1
0.8
0.300
TE1300550-T19N
TE1300550
55
64.4
7.1
0.8
0.300
TE1300560-T19N
TE1300560
56
65.4
7.1
0.8
0.300
TE1300600-T19N
TE1300600
60
69.4
7.1
0.8
0.300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表