PHD Seal - Piston, double acting sealing elements from PTFE material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
PHD Seal
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/phd_seal/pphds_tab.prj},{NB=PKP001050-PTN04 (01)},{IDNR=},{L1=12.5},{R1=0.500},{NUT=0},{DRUCK=1},{MC=1},{OM=N},{C=5.000},{DNX=105.000},{D1X=90.000},{PPATH=polypac_phd_seal_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
PRN
Polypac Ref.-No.
ⁿ/ₐ
PKP000500-PTN04
PKP000500
50.0
36.0
9.0
0.300
0-40
0.500
PHD 5036
PKP000550-PTN04
PKP000550
55.0
41.0
9.0
0.300
0-40
0.500
PHD 5541
PKP000600-PTN04
PKP000600
60.0
46.0
9.0
0.300
0-40
0.500
PHD 6046
PKP000630-PTN04
PKP000630
63.0
48.0
11.0
0.500
0-40
0.500
PHD 6348
PKP000650-PTN04
PKP000650
65.0
50.0
11.0
0.500
0-40
0.500
PHD 6550
PKP000700-PTN04
PKP000700
70.0
55.0
11.0
0.500
0-40
0.500
PHD 7055
PKP000750-PTN04
PKP000750
75.0
60.0
11.0
0.500
0-40
0.500
PHD 7560
PKP000800-PTN04
PKP000800
80.0
65.0
11.0
0.500
0-40
0.500
PHD 8065
PKP000850-PTN04
PKP000850
85.0
70.0
11.0
0.500
0-40
0.500
PHD 8570
PKP000900-PTN04
PKP000900
90.0
75.0
11.0
0.500
0-40
0.500
PHD 9075
PKP000950-PTN04
PKP000950
95.0
80.0
12.5
0.500
0-40
0.500
PHD 9580
PKP001000-PTN04
PKP001000
100.0
85.0
12.5
0.500
0-40
0.500
PHD 10085
PKP001050-PTN04
PKP001050
105.0
90.0
12.5
0.500
0-40
0.500
PHD 10590
PKP001100-PTN04
PKP001100
110.0
95.0
12.5
0.500
0-40
0.500
PHD 11095
PKP001150-PTN04
PKP001150
115.0
100.0
12.5
0.500
0-40
0.500
PHD 115100
PKP001200-PTN04
PKP001200
120.0
105.0
12.5
0.500
0-40
0.500
PHD 120105
PKP001250-PTN04
PKP001250
125.0
102.0
16.0
0.600
0-40
0.500
PHD 125102
PKP001300-PTN04
PKP001300
130.0
107.0
16.0
0.600
0-40
0.500
PHD 130107
PKP001350-PTN04
PKP001350
135.0
112.0
16.0
0.600
0-40
0.500
PHD 135112
PKP001400-PTN04
PKP001400
140.0
117.0
16.0
0.600
0-40
0.500
PHD 140117
PKP001450-PTN04
PKP001450
145.0
122.0
16.0
0.600
0-40
0.500
PHD 145122
PKP001500-PTN04
PKP001500
150.0
127.0
16.0
0.600
0-40
0.500
PHD 150127
PKP001550-PTN04
PKP001550
155.0
132.0
16.0
0.600
0-40
0.500
PHD 155132
PKP001600-PTN04
PKP001600
160.0
137.0
16.0
0.600
0-40
0.500
PHD 160137
PKP001650-PTN04
PKP001650
165.0
142.0
16.0
0.600
0-40
0.500
PHD 165142
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表