Turcon® Excluder® SR - Rubber Energised Double-acting Scraper from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Turcon®Excluder®SR
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/turcon_excluder_sr/turcon_excluder_sr_asmtab.prj},{NB=WES2R1900-M12N(01)},{IDNR=},{SNO=2},{PARTNO=WES2R1900},{DN=190.0},{D3=208.7},{L3=4.20},{D4=201.3},{L4=2.50},{R1=1.2},{A=2.0},{K=0.7},{D2=3.53},{NUT=0},{MC=M12},{OM=N},{AUS=1},{ORG=190.09 x 3.53},{ORPN=ORAR00264},{PPATH=turcon_excluder_sr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D3
Groove Diameter H9
[mm]
L3
Groove width +0.2/-0
[mm]
D4
Bore Diameter H11
[mm]
L4
Groove Width +0.8/-0.8
[mm]
R1
Radius max.
[mm]
A
Step width min.
[mm]
K
Inlet Chamfer
[mm]
WES0R0160-M12N
WES0R0160
16.0
28.0
2.20
23.3
1.80
0.5
1.2
0.5
WES0R0180-M12N
WES0R0180
18.0
30.0
2.20
25.3
1.80
0.5
1.2
0.5
WES0R0200-M12N
WES0R0200
20.0
32.0
2.20
27.3
1.80
0.5
1.2
0.5
WES0R0220-M12N
WES0R0220
22.0
34.0
2.20
29.3
1.80
0.5
1.2
0.5
WES0R0250-M12N
WES0R0250
25.0
37.0
2.20
32.3
1.80
0.5
1.2
0.5
WES0R0280-M12N
WES0R0280
28.0
40.0
2.20
35.3
1.80
0.5
1.2
0.5
WES0R0320-M12N
WES0R0320
32.0
44.0
2.20
39.3
1.80
0.5
1.2
0.5
WES0R0360-M12N
WES0R0360
36.0
48.0
2.20
43.3
1.80
0.5
1.2
0.5
WES0R0400-M12N
WES0R0400
40.0
52.0
2.20
47.3
1.80
0.5
1.2
0.5
WES0R0450-M12N
WES0R0450
45.0
57.0
2.20
52.3
1.80
0.5
1.2
0.5
WES2R0500-M12N
WES2R0500
50.0
68.7
4.20
61.3
2.50
1.2
2.0
0.7
WES2R0560-M12N
WES2R0560
56.0
74.7
4.20
67.3
2.50
1.2
2.0
0.7
WES2R0630-M12N
WES2R0630
63.0
81.7
4.20
74.3
2.50
1.2
2.0
0.7
WES2R0700-M12N
WES2R0700
70.0
88.7
4.20
81.3
2.50
1.2
2.0
0.7
WES2R0800-M12N
WES2R0800
80.0
98.7
4.20
91.3
2.50
1.2
2.0
0.7
WES2R0900-M12N
WES2R0900
90.0
108.7
4.20
101.3
2.50
1.2
2.0
0.7
WES2R1000-M12N
WES2R1000
100.0
118.7
4.20
111.3
2.50
1.2
2.0
0.7
WES2R1100-M12N
WES2R1100
110.0
128.7
4.20
121.3
2.50
1.2
2.0
0.7
WES2R1200-M12N
WES2R1200
120.0
138.7
4.20
131.3
2.50
1.2
2.0
0.7
WES2R1250-M12N
WES2R1250
125.0
143.7
4.20
136.3
2.50
1.2
2.0
0.7
WES2R1300-M12N
WES2R1300
130.0
148.7
4.20
141.3
2.50
1.2
2.0
0.7
WES2R1400-M12N
WES2R1400
140.0
158.7
4.20
151.3
2.50
1.2
2.0
0.7
WES2R1500-M12N
WES2R1500
150.0
168.7
4.20
161.3
2.50
1.2
2.0
0.7
WES2R1600-M12N
WES2R1600
160.0
178.7
4.20
171.3
2.50
1.2
2.0
0.7
WES2R1700-M12N
WES2R1700
170.0
188.7
4.20
181.3
2.50
1.2
2.0
0.7
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表