Turcon® Excluder® 2 - Rubber Energised Double-acting Scraper from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Turcon® Excluder® 2
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/turcon_excluder_2/turcon_excluder_2_ass_tab.prj},{NB=WE3200700-M12N (0)},{PARTNO=WE3200700},{DN=70.0},{D3=78.8},{L3=6.0},{D4=71.5},{R1=1.0},{A=3.0},{D2=3.53},{NUT=0},{MC=M12},{OM=N},{AUS=Standard Bereich},{D1=72.62},{D12=3.530},{OM1='N','NBR - 70 Shore A','T','NBR - Tieftemp. 70 Shore A','V','FKM - 70 Shore A'},{OM2='N','NBR - 70 Shore A','T','NBR - Tieftemp. 70 Shore A','V','FKM - 70 Shore A','E','EPDM - 70 Shore A'},{OM3='N','NBR - 70 Shore A','T','NBR - Tieftemp. 70 Shore A'},{OM4='N','NBR - 70 Shore A','T','NBR - Tieftemp. 70 Shore A','E','EPDM - 70 Shore A'},{PPATH=turcon_excluder_2_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D3
Groove Diameter H9
[mm]
L3
Groove Width +0.2
[mm]
D4
Bore Diameter H11
[mm]
R1
Radius max.
[mm]
A
Step width min.
[mm]
AUS
Type
ⁿ/ₐ
WE3000040-M12N
WE3000040
4.0
8.8
3.7
5.5
0.4
2.0
Recommended Range
WE3000050-M12N
WE3000050
5.0
9.8
3.7
6.5
0.4
2.0
Recommended Range
WE3000060-M12N
WE3000060
6.0
10.8
3.7
7.5
0.4
2.0
Recommended Range
WE3000080-M12N
WE3000080
8.0
12.8
3.7
9.5
0.4
2.0
Recommended Range
WE3000100-M12N
WE3000100
10.0
14.8
3.7
11.5
0.4
2.0
Recommended Range
WE3100120-M12N
WE3100120
12.0
18.8
5.0
13.5
0.8
2.0
Recommended Range
WE3100140-M12N
WE3100140
14.0
20.8
5.0
15.5
0.8
2.0
Recommended Range
WE3100150-M12N
WE3100150
15.0
21.8
5.0
16.5
0.8
2.0
Recommended Range
WE3000160-M12N
WE3000160
16.0
20.8
3.7
17.5
0.4
2.0
Extended Range
WE3100160-M12N
WE3100160
16.0
22.8
5.0
17.5
0.8
2.0
Recommended Range
WE3100178-M12N
WE3100178
17.8
24.6
5.0
19.3
0.8
2.0
Recommended Range
WE3000180-M12N
WE3000180
18.0
22.8
3.7
19.5
0.4
2.0
Extended Range
WE3100180-M12N
WE3100180
18.0
24.8
5.0
19.5
0.8
2.0
Recommended Range
WE3000200-M12N
WE3000200
20.0
24.8
3.7
21.5
0.4
2.0
Recommended Range
WE3100200-M12N
WE3100200
20.0
26.8
5.0
21.5
0.8
2.0
Recommended Range
WE3000220-M12N
WE3000220
22.0
26.8
3.7
23.5
0.4
2.0
Recommended Range
WE3100220-M12N
WE3100220
22.0
28.8
5.0
23.5
0.8
2.0
Recommended Range
WE3100240-M12N
WE3100240
24.0
30.8
5.0
25.5
0.8
2.0
Recommended Range
WE3100250-M12N
WE3100250
25.0
31.8
5.0
26.5
0.8
2.0
Recommended Range
WE3100280-M12N
WE3100280
28.0
34.8
5.0
29.5
0.8
2.0
Recommended Range
WE3100298-M12N
WE3100298
29.8
36.6
5.0
31.3
0.8
2.0
Recommended Range
WE3000300-M12N
WE3000300
30.0
34.8
3.7
31.5
0.4
2.0
Extended Range
WE3100300-M12N
WE3100300
30.0
36.8
5.0
31.5
0.8
2.0
Recommended Range
WE3100320-M12N
WE3100320
32.0
38.8
5.0
33.5
0.8
2.0
Recommended Range
WE3000330-M12N
WE3000330
33.0
37.8
3.7
34.5
0.4
2.0
Recommended Range
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表