Zurcon® Scraper SWP - Single acting Scraper with Metal Case for open Groove Assembly from Zurcon® Polyurethan + Metall materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Zurcon® Scraper SWP
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/swp/swp_ass_tab.prj},{NB=WSP300700-Z2022 (0)},{PARTNO=WSP300700},{DN=70.0},{D3=85.0},{L3=7.5},{NUT=0},{MC=Zurcon® Polyurethan, 92 Shore A},{MCM=unlegierter Stahl DIN 1624},{PRN=SWP 7085},{PPATH=swp_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter h9
[mm]
D3
Groove Diameter H8
[mm]
L3
Groove width +0.1
[mm]
MC
Scarper Ring Material
ⁿ/ₐ
PRN
Polypac Ref. No.
ⁿ/ₐ
WSP000250-Z2022
WSP000250
25.0
38.0
7.5
Zurcon® Polyurethane, 92 ...
SWP 2538
WSP000300-Z2022
WSP000300
30.0
40.0
4.0
Zurcon® Polyurethane, 92 ...
SWP 3040
WSP000350-Z2022
WSP000350
35.0
45.0
4.0
Zurcon® Polyurethane, 92 ...
SWP 3545
WSP100350-Z2022
WSP100350
35.0
50.0
7.5
Zurcon® Polyurethane, 92 ...
SWP 3550
WSP000360-Z2022
WSP000360
36.0
48.0
6.0
Zurcon® Polyurethane, 92 ...
SWP 3648
WSP000380-Z2022
WSP000380
38.0
50.0
7.5
Zurcon® Polyurethane, 92 ...
SWP 3850
WSP000400-Z2022
WSP000400
40.0
50.0
4.0
Zurcon® Polyurethane, 92 ...
SWP 4050
WSP100400-Z2022
WSP100400
40.0
52.0
6.0
Zurcon® Polyurethane, 92 ...
SWP 4052
WSP000450-Z2022
WSP000450
45.0
55.0
3.2
Zurcon® Polyurethane, 92 ...
SWP 4555/1
WSP100450-Z2022
WSP100450
45.0
55.0
4.0
Zurcon® Polyurethane, 92 ...
SWP 4555
WSP200450-Z2022
WSP200450
45.0
60.0
7.5
Zurcon® Polyurethane, 92 ...
SWP 4560
WSP000500-Z2022
WSP000500
50.0
60.0
4.0
Zurcon® Polyurethane, 92 ...
SWP 5060
WSP100500-Z2022
WSP100500
50.0
63.0
4.0
Zurcon® Polyurethane, 92 ...
SWP 5063
WSP200500-Z2022
WSP200500
50.0
65.0
7.5
Zurcon® Polyurethane, 92 ...
SWP 5065
WSP000550-Z2022
WSP000550
55.0
65.0
3.2
Zurcon® Polyurethane, 92 ...
SWP 5565
WSP100550-Z2022
WSP100550
55.0
68.0
4.0
Zurcon® Polyurethane, 92 ...
SWP 5568
WSP000560-Z2022
WSP000560
56.0
70.0
7.5
Zurcon® Polyurethane, 92 ...
SWP 5670
WSP000600-Z2022
WSP000600
60.0
75.0
4.0
Zurcon® Polyurethane, 92 ...
SWP 6075/1
WSP100600-Z2022
WSP100600
60.0
75.0
7.5
Zurcon® Polyurethane, 92 ...
SWP 6075
WSP000630-Z2022
WSP000630
63.0
78.0
7.5
Zurcon® Polyurethane, 92 ...
SWP 6378
WSP000650-Z2022
WSP000650
65.0
80.0
5.0
Zurcon® Polyurethane, 92 ...
SWP 6580/1
WSP100650-Z2022
WSP100650
65.0
80.0
7.5
Zurcon® Polyurethane, 92 ...
SWP 6580
WSP000700-Z2022
WSP000700
70.0
80.0
5.0
Zurcon® Polyurethane, 92 ...
SWP 7080
WSP100700-Z2022
WSP100700
70.0
84.0
8.0
Zurcon® Polyurethane, 92 ...
SWP 7084
WSP200700-Z2022
WSP200700
70.0
85.0
4.0
Zurcon® Polyurethane, 92 ...
SWP 7085/1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表