Metall - Scraper - Single acting Scraper from NBR, Metall und Messing materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Scraper
Metal - Scraper
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/abstreifer/metallabstreifer/mtlabs_aas_tab.prj},{NB=WM0000600-N7MS (0)},{PARTNO=WM0000600},{DN=60.0},{D3=74.0},{L3=8.0},{A=2.0},{B=7.5},{NUT=0},{MC=NBR 70 Shore A},{MCM=Stahlblech 1.0204 (AISI 1008)},{OSLM=Messing},{PPATH=mtlabs_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D3
Groove Diameter H8
[mm]
L3
Groove Width +0.2
[mm]
A
Chamfer min.
[mm]
B
Ring width
[mm]
MC
Seal Ring Material
ⁿ/ₐ
WM0000120-N7MS
WM0000120
12.0
25.0
7.0
2.0
6.5
NBR 70 Shore A
WM0000140-N7MS
WM0000140
14.0
27.0
7.0
2.0
6.5
NBR 70 Shore A
WM0000150-N7MS
WM0000150
15.0
28.0
7.0
2.0
6.5
NBR 70 Shore A
WM0000160-N7MS
WM0000160
16.0
29.0
7.0
2.0
6.5
NBR 70 Shore A
WM0000180-N7MS
WM0000180
18.0
31.0
7.0
2.0
6.5
NBR 70 Shore A
WM0000200-N7MS
WM0000200
20.0
33.0
7.0
2.0
6.5
NBR 70 Shore A
WM0000220-N7MS
WM0000220
22.0
35.0
7.0
2.0
6.5
NBR 70 Shore A
WM0000250-N7MS
WM0000250
25.0
38.0
7.0
2.0
6.5
NBR 70 Shore A
WM0000280-N7MS
WM0000280
28.0
41.0
7.0
2.0
6.5
NBR 70 Shore A
WM0000300-N7MS
WM0000300
30.0
43.0
7.5
2.0
7.0
NBR 70 Shore A
WM0000320-N7MS
WM0000320
32.0
45.0
7.5
2.0
7.0
NBR 70 Shore A
WM0000350-N7MS
WM0000350
35.0
48.0
7.5
2.0
7.0
NBR 70 Shore A
WM0000360-N7MS
WM0000360
36.0
49.0
7.5
2.0
7.0
NBR 70 Shore A
WM0000380-N7MS
WM0000380
38.0
51.0
7.5
2.0
7.0
NBR 70 Shore A
WM0200400-N7MS
WM0200400
40.0
53.0
7.5
2.0
7.0
NBR 70 Shore A
WM0000450-N7MS
WM0000450
45.0
58.0
7.5
2.0
7.0
NBR 70 Shore A
WM0000500-N7MS
WM0000500
50.0
64.0
8.0
2.0
7.5
NBR 70 Shore A
WM0000550-N7MS
WM0000550
55.0
69.0
8.0
2.0
7.5
NBR 70 Shore A
WM0000580-N7MS
WM0000580
58.0
72.0
8.0
2.0
7.5
NBR 70 Shore A
WM0000600-N7MS
WM0000600
60.0
74.0
8.0
2.0
7.5
NBR 70 Shore A
WM0000630-N7MS
WM0000630
63.0
77.0
8.0
2.0
7.5
NBR 70 Shore A
WM0000650-N7MS
WM0000650
65.0
79.0
8.0
2.0
7.5
NBR 70 Shore A
WM0000700-N7MS
WM0000700
70.0
84.0
8.0
2.0
7.5
NBR 70 Shore A
WM0000750-N7MS
WM0000750
75.0
89.0
8.0
2.0
7.5
NBR 70 Shore A
WM0100800-N7MS
WM0100800
80.0
96.0
8.5
2.0
8.0
NBR 70 Shore A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
Turcon® Excluder® 2 - Rubber Energised Double-acting Scraper from Turcon® a...
Trelleborg
21.07.2023
Turcon® Variseal® M2 - Rod, single acting sealings elements from Zurcon® an...
Trelleborg
21.07.2023
Turcon® Variseal® M2 - Piston, single acting sealings elements from Zurcon®...
Trelleborg
21.07.2023
Zurcon® Scraper WNE - Single acting Dynamic + Static Scraper from Zurcon® P...
Trelleborg
01.02.2018
PHD Seal - Piston, double acting sealing elements from PTFE material
Trelleborg
01.02.2018
Type RU6 - Zurcon® Polyurethan material
Trelleborg
21.07.2023
Gamma seal type TRB/RB - Rotary seal, shaft sealing element from elastomer ...
Trelleborg
21.07.2023
Scraper WRM - Single acting Scraper from NBR material
Trelleborg
21.07.2023
Zurcon® Scraper SWP - Single acting Scraper with Metal Case for open Groove...
Trelleborg
21.07.2023
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon®...
Trelleborg
21.07.2023
Turcon® Glyd Ring® T - Rod seal, double acting sealing element from Zurcon®...
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表