Piston Seal Type ARS - Piston Seal Type ARS made from FKM as rubber metal bonded seal
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Seal Scraper
Type ARS
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/abstreifer/ars/ars_asmtab.prj},{NB=ARS000250-VC4VR (0)},{IDNR=},{PARTNO=ARS000250},{DD=25},{D=35},{D1=37.5},{L1=14},{L=9.4},{BB=2.8},{R=1.4},{A=2.0},{N=7.5},{F=2.0},{B=9},{NUT=0},{DRUCK=1.6 MPa},{MC=FKM, 75 Shore A},{OM=Stahl},{VERS=4},{PPATH=ars_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
PARTNO
Part No.
ⁿ/ₐ
DD
Rod dameter e9
[mm]
D
Groove base H10
[mm]
D1
Diameter H10
[mm]
L1
Groove width +0.5
[mm]
L
Groove width +0.25
[mm]
BB
Groove width
[mm]
R
Radius
[mm]
A
Groove dimensions
[mm]
N
Groove dimensions
[mm]
F
Inlet champfer
[mm]
B
Ring width
[mm]
DRUCK
Pressure in MPa
ⁿ/ₐ
MC
Seal Material
ⁿ/ₐ
OM
Supporting disk material
ⁿ/ₐ
ARS000120-VC4VR
ARS000120
12
22
24.0
13
8.8
2.2
1.1
1.8
4.0
1.5
9
1.6 MPa
FKM, 75 Shore A
Steel
ARS000160-VC4VR
ARS000160
16
26
28.0
13
8.8
2.2
1.1
1.8
5.0
1.5
9
1.6 MPa
FKM, 75 Shore A
Steel
ARS000200-VC4VR
ARS000200
20
30
32.0
13
8.8
2.2
1.1
1.8
5.0
1.5
9
1.6 MPa
FKM, 75 Shore A
Steel
ARS000250-VC4VR
ARS000250
25
35
37.5
14
9.4
2.8
1.4
2.0
7.5
2.0
9
1.6 MPa
FKM, 75 Shore A
Steel
ARS000320-VC4VR
ARS000320
32
42
44.5
14
9.4
2.8
1.4
2.0
7.5
2.0
9
1.6 MPa
FKM, 75 Shore A
Steel
ARS000400-VC4VR
ARS000400
40
50
52.5
14
9.4
2.8
1.4
2.0
7.5
2.0
9
1.6 MPa
FKM, 75 Shore A
Steel
ARS000500-VC4VR
ARS000500
50
60
63.2
15
10.4
3.6
1.8
2.5
10.0
2.0
9
1.6 MPa
FKM, 75 Shore A
Steel
ARS000630-VC4VR
ARS000630
63
75
78.2
16
11.4
3.6
1.8
2.5
10.0
2.0
10
1.6 MPa
FKM, 75 Shore A
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表