Turcon® Wedgpak® II according to MIL-G-5514F - Rod seal, double acting sealing elements from Turcon® material
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Rod Seals
Turcon® Wedgpak® II according to MIL-G-5514F
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/aerospace_sealing_systems/fluid_dichtsysteme/stangendichtungen/turcon_wedgpak_ii/tw_ii_asmtab.prj},{NB=RA700M226AT05NE (0)},{IDNR=},{DN=226},{BI=1.998},{TBI=+0.000/-0.002},{EI=2.241},{TEI=+0.002/-0.000},{DI=0.007},{RI=0.025/0.010},{G0I=0.188},{G1I=0.235},{G2I=0.304},{BM=50.75},{TBM=+0.00/-0.05},{EM=56.92},{TEM=+0.05/-0.00},{DM=0.18},{RM=0.64/0.25},{G0M=4.78},{G1M=5.97},{G2M=7.72},{NUT=0},{DRUCK=0 bis 35},{AUS=RA70},{TYPE=0},{MC=T05},{MC1=NE},{ECI=2.240},{TECI=+0.000/-0.000},{ECM=56.90},{TECM=+0.050/-0.000},{PPATH=tw_ii_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Dash No. MIL-G-5514F
ⁿ/ₐ
BI
Rod Diameter
[Inch]
TBI
Rod Diameter Tolerance
[Inch]
EI
Groove Diameter
[Inch]
TEI
Groove Diameter Tolerance
[Inch]
DI
Diametral clearance D max.
[Inch]
RI
Radius
[Inch]
G0I
Groove Width +0.010/-0.000
[Inch]
G1I
Groove Width +0.010/-0.000
[Inch]
G2I
Groove Width +0.010/-0.000
[Inch]
BM
Rod Diameter
[mm]
TBM
Rod Diameter Tolerance
[mm]
EM
Groove Diameter
[mm]
TEM
Groove Diameter Tolerance
[mm]
DM
Diametral clearance D max.
[mm]
RM
Radius
[mm]
G0M
Groove Width +0.25/-0.00
[mm]
G1M
Groove Width +0.25/-0.00
[mm]
G2M
Groove Width +0.25/-0.00
[mm]
DRUCK
Pressure
[MPa]
RA700M004AT05NE
RA700M004
004
0.076
+0.000/-0.001
0.190
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
1.93
+0.000/-0.025
4.83
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M005AT05NE
RA700M005
005
0.108
+0.000/-0.001
0.221
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
2.74
+0.000/-0.025
5.61
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M006AT05NE
RA700M006
006
0.123
+0.000/-0.001
0.235
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
3.12
+0.000/-0.025
5.97
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M007AT05NE
RA700M007
007
0.154
+0.000/-0.001
0.266
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
3.91
+0.000/-0.025
6.76
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M008AT05NE
RA700M008
008
0.185
+0.000/-0.001
0.297
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
4.70
+0.000/-0.025
7.54
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M009AT05NE
RA700M009
009
0.217
+0.000/-0.001
0.329
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
5.51
+0.000/-0.025
8.36
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M010AT05NE
RA700M010
010
0.248
+0.000/-0.001
0.360
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
6.30
+0.000/-0.025
9.14
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M011AT05NE
RA700M011
011
0.310
+0.000/-0.001
0.422
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
7.87
+0.000/-0.025
10.72
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M012AT05NE
RA700M012
012
0.373
+0.000/-0.001
0.485
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
9.47
+0.000/-0.025
12.32
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M013AT05NE
RA700M013
013
0.435
+0.000/-0.002
0.547
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
11.05
+0.00/-0.05
13.89
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M014AT05NE
RA700M014
014
0.498
+0.000/-0.002
0.610
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
12.65
+0.00/-0.05
15.49
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M015AT05NE
RA700M015
015
0.560
+0.000/-0.002
0.672
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
14.22
+0.00/-0.05
17.07
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M016AT05NE
RA700M016
016
0.623
+0.000/-0.002
0.735
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
15.82
+0.00/-0.05
18.67
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M017AT05NE
RA700M017
017
0.685
+0.000/-0.002
0.797
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
17.40
+0.00/-0.05
20.24
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M018AT05NE
RA700M018
018
0.748
+0.000/-0.002
0.860
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
19.00
+0.00/-0.05
21.84
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M019AT05NE
RA700M019
019
0.810
+0.000/-0.002
0.922
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
20.57
+0.00/-0.05
23.42
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M020AT05NE
RA700M020
020
0.873
+0.000/-0.002
0.985
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
22.17
+0.00/-0.05
25.02
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M021AT05NE
RA700M021
021
0.935
+0.000/-0.002
1.047
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
23.75
+0.00/-0.05
26.59
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M022AT05NE
RA700M022
022
0.998
+0.000/-0.002
1.110
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
25.35
+0.00/-0.05
28.19
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M023AT05NE
RA700M023
023
1.060
+0.000/-0.002
1.172
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
26.92
+0.00/-0.05
29.77
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M024AT05NE
RA700M024
024
1.123
+0.000/-0.002
1.235
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
28.52
+0.00/-0.05
31.37
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M025AT05NE
RA700M025
025
1.185
+0.000/-0.002
1.297
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
30.10
+0.00/-0.05
32.94
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M026AT05NE
RA700M026
026
1.248
+0.000/-0.002
1.360
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
31.70
+0.00/-0.05
34.54
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M027AT05NE
RA700M027
027
1.310
+0.000/-0.002
1.422
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
33.27
+0.00/-0.05
36.12
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RA700M028AT05NE
RA700M028
028
1.373
+0.000/-0.002
1.485
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
34.87
+0.00/-0.05
37.72
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcon® Double Delta® II according in MIL-G-5514F - Rod Piston, double acti...
Trelleborg
21.07.2023
Scraper Type AWSW - Scraper Type AWSW
Trelleborg
13.12.2016
Cushioning seal type AIAS - Cushioning seal type AIAS Polyurethan material
Trelleborg
21.07.2023
Stangendichtung Typ ARG - Rod seal Type ARG, single and double acting
Trelleborg
13.12.2016
Rod seal Type ARUP - Rod seal Type ARUP from Polyurethan
Trelleborg
21.07.2023
Cushioning seal type AICM - Cushioning seal type AICM Polyurethan material
Trelleborg
21.07.2023
Rubber Fabric Compact Polypac® DUOPAC Type DPC - Piston, double acting rubb...
Trelleborg
21.07.2023
Zurcon® Scraper ASW - Single acting Scraper from Zurcon® Polyurethan mater...
Trelleborg
21.07.2023
Turcon® AQ-Seal® 5 - Piston seal, double acting sealing elements from Turco...
Trelleborg
21.07.2023
Zurcon® Wynseal M - Rod seal, double acting sealing element from Turcon® an...
Trelleborg
21.07.2023
Turcon® Stepseal® K - Rod seal, single acting sealing elements from Turcon®...
Trelleborg
21.07.2023
AU AS - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Turcon® Grooved Plus Seal® II according to MIL-G-5514F - Piston seal, doubl...
Trelleborg
21.07.2023
Turcon® Dual Piston Ring - Piston seal, double acting sealing elements from...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表