Turcon® Stepseal® K - Rod seal, single acting sealing elements from Turcon® material
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Rod Seals
Turcon® Stepseal® K
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/aerospace_sealing_systems/fluid_dichtsysteme/stangendichtungen/turcon_stepseal_k/turcon_stepseal_k_asmtab.prj},{NB=RSA70B229AT05 (0)},{IDNR=},{PARTNO=RSA70B229},{DN=229},{BI=2.373},{TBI=+0.000/-0.002},{BM=60.27},{TBM=+0.00/-0.05},{AI=2.747},{TAI=+0.002/-0.000},{AM=69.77},{TAM=+0.05/-0.00},{GI=0.166/0.171},{GM=4.22/4.35},{RI=0.010/0.025},{RM=0.25/0.64},{DI=0.007},{DM=0.18},{NUT=0},{DRUCK=0 bis 35},{MC=T05},{OR=230},{G=4.22},{R=0.25},{PPATH=turcon_stepseal_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Dash No.
ⁿ/ₐ
BI
Rod Diameter
[Inch]
TBI
Rod Diameter Tolerance
[Inch]
BM
Rod Diameter
[mm]
TBM
Rod Diameter Tolerance
[mm]
AI
Groove Diameter
[Inch]
TAI
Groove Diameter Tolerance
[Inch]
AM
Groove Diameter
[mm]
TAM
Groove Diameter Tolerance
[mm]
GI
Groove Width
[Inch]
GM
Groove Width
[mm]
RI
Radius
[Inch]
RM
Radius
[mm]
DI
Diametral clearance D max.
[Inch]
DM
Diametral clearance D max.
[mm]
DRUCK
Pressure
[MPa]
OR
O-Ring
ⁿ/ₐ
RSA70B010AT05
RSA70B010
010
0.248
+0.000/-0.001
6.30
+0.000/-0.025
0.422
+0.001/-0.000
10.72
+0.025/-0.000
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.004
0.10
0 up to 35
011
RSA70B011AT05
RSA70B011
011
0.310
+0.000/-0.001
7.87
+0.000/-0.025
0.484
+0.001/-0.000
12.29
+0.025/-0.000
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.004
0.10
0 up to 35
012
RSA70B012AT05
RSA70B012
012
0.373
+0.000/-0.001
9.47
+0.000/-0.025
0.547
+0.001/-0.000
13.89
+0.025/-0.000
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.004
0.10
0 up to 35
013
RSA70B013AT05
RSA70B013
013
0.435
+0.000/-0.002
11.05
+0.00/-0.05
0.609
+0.002/-0.000
15.47
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
014
RSA70B014AT05
RSA70B014
014
0.498
+0.000/-0.002
12.65
+0.00/-0.05
0.672
+0.002/-0.000
17.07
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
015
RSA70B015AT05
RSA70B015
015
0.560
+0.000/-0.002
14.22
+0.00/-0.05
0.734
+0.002/-0.000
18.64
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
016
RSA70B016AT05
RSA70B016
016
0.623
+0.000/-0.002
15.82
+0.00/-0.05
0.797
+0.002/-0.000
20.24
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
017
RSA70B017AT05
RSA70B017
017
0.685
+0.000/-0.002
17.40
+0.00/-0.05
0.859
+0.002/-0.000
21.82
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
018
RSA70B018AT05
RSA70B018
018
0.748
+0.000/-0.002
19.00
+0.00/-0.05
0.922
+0.002/-0.000
23.42
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
019
RSA70B019AT05
RSA70B019
019
0.810
+0.000/-0.002
20.57
+0.00/-0.05
0.984
+0.002/-0.000
24.99
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
020
RSA70B020AT05
RSA70B020
020
0.873
+0.000/-0.002
22.17
+0.00/-0.05
1.047
+0.002/-0.000
26.59
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
021
RSA70B021AT05
RSA70B021
021
0.935
+0.000/-0.002
23.75
+0.00/-0.05
1.109
+0.002/-0.000
28.17
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
022
RSA70B022AT05
RSA70B022
022
0.998
+0.000/-0.002
25.35
+0.00/-0.05
1.172
+0.002/-0.000
29.77
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
023
RSA70B023AT05
RSA70B023
023
1.060
+0.000/-0.002
26.92
+0.00/-0.05
1.234
+0.002/-0.000
31.34
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
024
RSA70B024AT05
RSA70B024
024
1.123
+0.000/-0.002
28.52
+0.00/-0.05
1.297
+0.002/-0.000
32.94
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
025
RSA70B025AT05
RSA70B025
025
1.185
+0.000/-0.002
30.10
+0.00/-0.05
1.359
+0.002/-0.000
34.52
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
026
RSA70B026AT05
RSA70B026
026
1.248
+0.000/-0.002
31.70
+0.00/-0.05
1.422
+0.002/-0.000
36.12
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
027
RSA70B027AT05
RSA70B027
027
1.310
+0.000/-0.002
33.27
+0.00/-0.05
1.484
+0.002/-0.000
37.69
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
028
RSA70B028AT05
RSA70B028
028
1.373
+0.000/-0.002
34.87
+0.00/-0.05
1.547
+0.002/-0.000
39.29
+0.05/-0.00
0.081/0.086
2.06/2.19
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
028
RSA70B110AT05
RSA70B110
110
0.373
+0.000/-0.002
9.47
+0.00/-0.05
0.623
+0.002/-0.000
15.82
+0.05/-0.00
0.126/0.131
3.20/3.33
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
111
RSA70B111AT05
RSA70B111
111
0.435
+0.000/-0.002
11.05
+0.00/-0.05
0.685
+0.002/-0.000
17.40
+0.05/-0.00
0.126/0.131
3.20/3.33
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
112
RSA70B112AT05
RSA70B112
112
0.498
+0.000/-0.002
12.65
+0.00/-0.05
0.748
+0.002/-0.000
19.00
+0.05/-0.00
0.126/0.131
3.20/3.33
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
113
RSA70B113AT05
RSA70B113
113
0.560
+0.000/-0.002
14.22
+0.00/-0.05
0.810
+0.002/-0.000
20.57
+0.05/-0.00
0.126/0.131
3.20/3.33
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
114
RSA70B114AT05
RSA70B114
114
0.623
+0.000/-0.002
15.82
+0.00/-0.05
0.873
+0.002/-0.000
22.17
+0.05/-0.00
0.126/0.131
3.20/3.33
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
115
RSA70B115AT05
RSA70B115
115
0.685
+0.000/-0.002
17.40
+0.00/-0.05
0.935
+0.002/-0.000
23.75
+0.05/-0.00
0.126/0.131
3.20/3.33
0.005/0.015
0.13/0.38
0.005
0.13
0 up to 35
116
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表