目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Chair Castors - Institutional
Tente
Institutional
Powered by
CAD模型選擇
{tente/200/210.prj},{NB=AA20YOI050B10-11x20},{MANUTYPEDESC=AA20YOI050B10-11x20},{WD=50},{WOT=8},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{SWI=98},{OVH=58.0},{LCAP=MIN},{LCAPSTATIC=MIN},{WEIGHT=0.09600},{CWI=55},{DD=MIN},{SWR=49},{FHD=MIN},{PREVIEW=622269.png},{EAN=4031582340891},{SUPPLIERALTNO=4031582340891},{DESCSHORT=AA20YOI050B10-11x20},{DESCLONG=Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing, electric conductive , Technical Data - TENTE Swivel Castors: Wheel diameter 50 mm, Width of Tread 8 mm, Castor width 55 mm, Metal stem with circlip 11 x 20 mm, Overall height 58 mm - TENTE Swivel Castors AA20YOI050B10-11x20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
STEM
Metal stem with circlip
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
DD
Dome-diameter
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
FHD
Fitting-Hole-diameter
[mm]
Tente 5920UOI065B10-11x20...
5920UOI065B10-11x20 DOM23
4031582310863
Swivel castor, housing ma...
65
7
11 x 20
106
72.0
- 10 / + 40
0.12700
46
23
53
D 75
Tente AA20POI050B10-11x20
AA20POI050B10-11x20
4031582317503
Swivel castor, housing ma...
50
8
11 x 20
98
58.0
- 10 / + 40
0.09500
55
49
D 65
Tente AA23POI050B10-11x20
AA23POI050B10-11x20
4031582317534
Swivel castor with interm...
50
8
11 x 20
98
58.0
- 10 / + 40
0.09700
55
49
D 65
Tente AA20PJI050B10-11x20
AA20PJI050B10-11x20
4031582317466
Swivel castor, housing ma...
50
10
11 x 20
98
58.0
- 10 / + 40
0.10600
55
49
A 87
Tente 5920UOI065B10-11x20...
5920UOI065B10-11x20 DOM27
4031582335682
Swivel castor, housing ma...
65
7
11 x 20
106
72.0
- 10 / + 40
0.11700
46
27
53
D 75
Tente 5923UOI065B10-11x20...
5923UOI065B10-11x20 DOM23
4031582311044
Swivel castor with interm...
65
7
11 x 20
106
72.0
- 10 / + 40
0.12700
46
23
53
D 75
Tente 5923UOI065B10-11x20...
5923UOI065B10-11x20 DOM27
4031582335699
Swivel castor with interm...
65
7
11 x 20
106
72.0
- 10 / + 40
0.13400
46
27
53
D 75
Tente AA23PJI050B10-11x20
AA23PJI050B10-11x20
4031582317527
Swivel castor with interm...
50
8
11 x 20
98
58.0
- 10 / + 40
0.10000
55
49
A 87
Tente 5920UJI065B10-11x20
5920UJI065B10-11x20
4031582310702
Swivel castor, housing ma...
65
7
11 x 20
106
72.0
- 10 / + 40
0.12700
42
23
53
A 87
Tente 5920UJI065B10-11x20...
5920UJI065B10-11x20 DOM27
4031582335705
Swivel castor, housing ma...
65
7
11 x 20
106
72.0
- 10 / + 40
0.13400
42
27
53
A 87
Tente 5923UJI065B10-11x20...
5923UJI065B10-11x20 DOM23
4031582311006
Swivel castor with interm...
65
7
11 x 20
106
72.0
- 10 / + 40
0.12500
42
23
53
A 87
Tente 5923UJI065B10-11x20...
5923UJI065B10-11x20 DOM27
4031582335712
Swivel castor with interm...
65
7
11 x 20
106
72.0
- 10 / + 40
0.13100
42
27
53
A 87
Tente 5920UJI075B10-11x20...
5920UJI075B10-11x20 DOM20
4031582310795
Swivel castor, housing ma...
75
8
11 x 20
124
81.0
- 10 / + 40
0.17700
53
20
62
A 87
Tente 6A20PJI050B10-11x20
6A20PJI050B10-11x20
4031582311297
Swivel castor, housing ma...
50
8
11 x 20
102
59.0
- 10 / + 40
0.14000
55
51
A 87
Tente 6A23PJI050B10-11x20
6A23PJI050B10-11x20
4031582311358
Swivel castor with interm...
50
8
11 x 20
102
59.0
- 10 / + 40
0.13900
55
51
A 87
Tente 6A20POI050B10-11x20
6A20POI050B10-11x20
4031582311310
Swivel castor, housing ma...
50
8
11 x 20
102
59.0
- 10 / + 40
0.12800
55
51
D 65
Tente 6A23POI050B10-11x20
6A23POI050B10-11x20
4031582311365
Swivel castor with interm...
50
8
11 x 20
102
59.0
- 10 / + 40
0.12900
55
51
D 65
Tente 5920UOI075B10-11x20...
5920UOI075B10-11x20 DOM20
4031582310955
Swivel castor, housing ma...
75
8
11 x 20
124
81.0
- 10 / + 40
0.15500
54
20
62
D 75
Tente 5923UJI075B10-11x20...
5923UJI075B10-11x20 DOM20
4031582311037
Swivel castor with interm...
75
8
11 x 20
124
81.0
- 10 / + 40
0.17700
53
20
62
A 87
Tente A520POI050B10-11x20...
A520POI050B10-11x20 DOM38
4031582317275
Swivel castor, housing ma...
50
8
11 x 20
102
61.0
- 10 / + 40
0.09600
55
38
51
D 65
Tente A520POI050B10-11x20...
A520POI050B10-11x20 DOM45
4031582317282
Swivel castor, housing ma...
50
8
11 x 20
102
61.0
- 10 / + 40
0.09300
55
45
51
D 65
Tente A523POI050B10-11x20...
A523POI050B10-11x20 DOM38
4031582317374
Swivel castor with interm...
50
8
11 x 20
102
61.0
- 10 / + 40
0.09335
55
38
51
D 65
Tente A523POI050B10-11x20...
A523POI050B10-11x20 DOM45
4031582317381
Swivel castor with interm...
50
8
11 x 20
102
61.0
- 10 / + 40
0.09400
55
45
51
D 65
Tente A520PJI050B10-11x20...
A520PJI050B10-11x20 DOM38
4031582317145
Swivel castor, housing ma...
50
8
11 x 20
102
61.0
- 10 / + 40
0.10400
55
38
51
A 87
Tente A520PJI050B10-11x20...
A520PJI050B10-11x20 DOM45
4031582317152
Swivel castor, housing ma...
50
8
11 x 20
102
61.0
- 10 / + 40
0.10400
55
45
51
A 87
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表