目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL - "SIGMA ELASTIC" rubber wheels, swivel top plate bracket type "NL"
Tellurerota
Industrial - Medium duty
73AE -
Elastic rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73ae/73ae_nl/srp_nl_asmtab.prj},{NB=735006AE},{BR=1},{COD=735006AE},{D=200},{WT=CB},{F=48},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=735006AE},{COD2=735102AE},{COD3=735206AE},{L=60},{DFA=12},{W=2.46},{INFO=Technical description},{VER=6},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
WT
Wheel hub type
ⁿ/ₐ
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
735002AE
735002AE
100
CB
36
128
100x85
80x60
9
35
150
0.76
735003AE
735003AE
125
CB
36
156
100x85
80x60
9
37
200
1.03
735004AE
735004AE
160
CB
48
198
140x110
105x80
11
56
300
2.04
735006AE
735006AE
200
CB
48
240
140x110
105x80
11
56
300
2.46
735602AE
735602AE
100
CC
36
128
100x85
80x60
9
35
150
0.87
735603AE
735603AE
125
CC
36
156
100x85
80x60
9
37
200
1.06
735604AE
735604AE
160
CC
48
198
140x110
105x80
11
56
300
2.26
735606AE
735606AE
200
CC
48
240
140x110
105x80
11
56
300
2.68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表