目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NLX FR - Thermoplastic rubber wheels, swivel top plate bracket type "NLX" with brake
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, stainless steel standard duty brackets (NLX)
61NLX Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61nlx/61nlx_80_125/srp_nlx_fr_asmtab.prj},{NB=616721},{BR=3},{WT=CR},{D=80},{F=30},{H=107},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=40},{O=120},{LC=75},{DD=12},{L1=55},{COD1=614601},{COD2=615601},{COD3=616721},{L=40},{VER=1},{TG=0},{DFA=8},{TG1=0, 'No',1, 'Yes'},{INFO=Technical description},{W1=MIN},{W2=MIN},{W3=0.810},{PPATH=srp_sf_nlx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
616701
616701
CB
80
30
107
100x85
80x60
9
40
75
0.78
616702
616702
CB
100
30
128
100x85
80x60
9
35
120
0.83
616703
616703
CB
125
35
156
100x85
80x60
9
37
180
0.95
616704
616704
CB
150
35
182
100x85
80x60
9
34
220
1.10
616711
616711
CB
150
45
194
140x110
105x80
11
56
250
1.98
616706
616706
CB
200
50
240
140x110
105x80
11
56
300
2.48
616721
616721
CR
80
30
107
100x85
80x60
9
40
75
0.81
616722
616722
CR
100
30
128
100x85
80x60
9
35
120
0.84
616723
616723
CR
125
35
156
100x85
80x60
9
37
180
0.97
616724
616724
CR
150
35
182
100x85
80x60
9
34
220
1.12
616731
616731
CR
150
45
194
140x110
105x80
11
56
250
2.03
616726
616726
CR
200
50
240
140x110
105x80
11
56
300
2.53
616901
616901
CCX
80
30
107
100x85
80x60
9
40
85
0.77
616902
616902
CCX
100
30
128
100x85
80x60
9
35
120
0.84
616903
616903
CCX
125
35
156
100x85
80x60
9
37
180
0.95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表