目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/SL FR - Thermoplastic rubber, polypropylene centre, swivel top plate bracket type "SL" with brake
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels with polypropylene centre, light-duty brackets (SL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71sl/srp_fr_sl_asmtab.prj},{NB=716301},{COD=716301},{WT=CB},{D=80},{BR=3},{DX=80},{F=30.0},{H=110},{AXB=95x80},{AAXBB=80x60},{EE=8.8},{E=36},{O=120},{LC=70},{DD=12},{L1=55},{L=39},{DFA=8},{W=0.55},{INFO=Technical description},{VER=8},{PPATH=srp_sf_sl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
BR
Bracket type
ⁿ/ₐ
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
716301
716301
80
3
30.0
110
95x80
80x60
8.8
36
120
70
0.55
716302
716302
100
3
30.0
127
95x80
80x60
8.8
29
120
100
0.60
716303
716303
125
3
35.0
154
95x80
80x60
8.8
30
120
120
0.74
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表